SCHS415A June 2020 – August 2024 CD54HCT125 , CD74HCT125
PRODUCTION DATA
Figure 4-1 D, N, or J Package14-Pin SOIC, PDIP, or
CDIPTop View| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1 OE | 1 | Input | Channel 1, Output Enable, Active Low |
| 1A | 2 | Input | Channel 1, Input A |
| 1Y | 3 | Output | Channel 1, Output Y |
| 2 OE | 4 | Input | Channel 2, Output Enable, Active Low |
| 2A | 5 | Input | Channel 2, Input A |
| 2Y | 6 | Output | Channel 2, Output Y |
| GND | 7 | — | Ground |
| 3Y | 8 | Output | Channel 3, Output Y |
| 3A | 9 | Input | Channel 3, Input A |
| 3 OE | 10 | Input | Channel 3, Output Enable, Active Low |
| 4Y | 11 | Output | Channel 4, Output Y |
| 4A | 12 | Input | Channel 4, Input A |
| 4 OE | 13 | Input | Channel 4, Output Enable, Active Low |
| VCC | 14 | — | Positive Supply |