SCHS415A June 2020 – August 2024 CD54HCT125 , CD74HCT125
PRODUCTION DATA
This device contains four independent buffers with 3-state outputs. Each gate performs the Boolean function Y = A in positive logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| CDx4HCT125 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
| N (PDIP, 14) | 19.30mm × 9.4mm | 19.30mm × 6.35mm | |
| J (CDIP, 14) | 19.56mm x 6.7mm | 19.56mm × 4.57mm |
Functional pinout