SCHS176E November   1997  – July 2022 CD54HC283 , CD54HCT283 , CD74HC283 , CD74HCT283

PRODUCTION DATA  

  1. 1 Features
  2. 2 Description
  3. 3 Revision History
  4. 4 Pin Configuration and Functions
  5. 5 Specifications
    1. 5.1 Absolute Maximum Ratings (1)
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
  6. 6 Parameter Measurement Information
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
  8. 8 Power Supply Recommendations
  9. 9 Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Adds two binary numbers
  • Full internal lookahead
  • Fast ripple carry for economical expansion
  • Operates with both positive and negative logic
  • Fanout (over temperature range)
    • Standard outputs 10 LSTTL loads
    • Bus driver outputs 15 LSTTL loads
  • Wide operating temperature range: –55℃ to 125℃
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL Logic ICs
  • HC types
    • 2 V to 6 V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V
  • HCT types
    • 4.5 V to 5.5 V operation
    • Direct LSTTL input logic compatibility,
      VIL = 0.8 V (max), VIH = 2 V (min)
    • CMOS input compatibility, II ≤ 1 µA at VOL, VOH