SCHS122M November 1997 – May 2019 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | HC, HCT TYPES | VEE
(V) |
VCC
(V) |
TYP | UNIT | |
---|---|---|---|---|---|---|---|
CI | Switch input capacitance | All | 5 | pF | |||
CCOM | Common output capacitance | 4051 | 25 | pF | |||
4052 | 12 | ||||||
4053 | 8 | ||||||
fMAX | Minimum switch frequency
response at –3 dB (see Figure 3, Figure 5, and Figure 7) |
See Figure 10(1)(2) | 4051 | –2.25 | 2.25 | 145 | MHz |
4052 | 165 | ||||||
4053 | 200 | ||||||
4051 | –4.5 | 4.5 | 180 | ||||
4052 | 185 | ||||||
4053 | 200 | ||||||
Sine-wave distortion | See Figure 12 | All | –2.25% | 2.25% | 0.035% | ||
All | –4.5% | 4.5% | 0.018% | ||||
Switch OFF signal feedthrough (see Figure 4, Figure 6, and Figure 8) | See Figure 14(2)(3) | 4051 | –2.25 | 2.25 | –73 | dB | |
4052 | –65 | ||||||
4053 | –64 | ||||||
4051 | –4.5 | 4.5 | –75 | ||||
4052 | –67 | ||||||
4053 | –66 |