SCHS410A June 2020 – August 2024 CD54HCT86 , CD74HCT86
PRODUCTION DATA
| PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | A or B | Y | CL = 50 pF | 4.5 V | 32 | 40 | 48 | ns | ||||||
| A or B | Y | CL = 15 pF | 5 V | 13 | |||||||||||
| tt | Transition-time | Y | CL = 50 pF | 4.5 V | 15 | 19 | 22 | ns | |||||||