SCES945 May 2022 CDCBT1001
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY CHARACTERISTICS | ||||||
IDD_IN | Current consumption on VDD_IN | Both input and output clocks are toggling. 2 pF load termination. f0 = 12 MHz. | 35 | µA | ||
Both input and output clocks are toggling. 2 pF load termination. f0 = 24 MHz. | 60 | µA | ||||
IDD_OUT | Current consumption on VDD_OUT | Both input and output clocks are toggling. 2 pF load termination. f0 = 12 MHz. | 500 | µA | ||
Both input and output clocks are toggling. 2 pF load termination. f0 = 24 MHz. | 1000 | µA | ||||
CLOCK INPUT CHARACTERISTICS | ||||||
f0 | Operating frequency | DC | 24 | MHz | ||
IIN_LEAK | Input leakage current | –8 | 8 | µA | ||
VIH | Input voltage high | VDD_IN x 0.8 | V | |||
VIL | Input voltage low | VDD_IN x 0.2 | V | |||
∆v/∆t | Input edge rate | 0.01 | V/ns | |||
CI | Input capacitance | 2 | pF | |||
tstartup | Time after power supply exceeds 0.5 V before applying input clock, to ensure glitchless output | 225 | us | |||
CLOCK OUTPUT CHARACTERISTICS | ||||||
VOH | Output voltage high | VI = VIH, IOH = -100 µA, VDD_OUT = 1.62-1.98 V | VDD_OUT – 0.1 | V | ||
VOH | Output voltage high | VI = VIH, IOH = -8 mA, VDD_OUT = 1.62 V | 1.2 | V | ||
VOL | Output voltage low | VI = VIL, IOL = 100 µA, VDD_OUT = 1.62-1.98 V | 0.1 | V | ||
VOL | Output voltage low | VI = VIL, IOL = 8 mA, VDD_OUT = 1.62 V | 0.45 | V | ||
ODC | Output duty cycle | Input duty cycle = 45% - 55%, input slew rate ≥ 0.2 V/ns, VIL ≤ 0.15 * VDD_IN, VIH ≥ 0.85 * VDD_IN, VIH - VIL ≥ 850 mVpp | 40 | 60 | % | |
Input duty cycle = 45% - 55%, input slew rate ≥ 0.2 V/ns, VIL ≤ 0.2 * VDD_IN, VIH ≥ 0.8 * VDD_IN, VIH - VIL ≥ 850 mVpp | 37 | 63 | % | |||
tR, tF | Clock output rise/fall time | 20% to 80%, 2 pF load capacitance | 3 | ns | ||
tPD | Input-to-output propagation delay | Input slew rate ≥ 0.2 V/ns, VIL ≤ 0.2 * VDD_IN, VIH ≥ 0.8 * VDD_IN, VIH - VIL ≥ 850 mVpp | 10 | ns | ||
Rout | Output impedance | 34 | Ω | |||
CLOCK OUTPUT PERFORMANCE | ||||||
RJRMS-ADD | 12 kHz to 5 MHz additive RMS random jitter | f0 =24 MHz, input slew rate ≥ 0.2 V/ns, VIH - VIL ≥ 850 mVpp | 0.8 | ps | ||
PN10 | Output phase noise @10 Hz | f0 =24 MHz, input phase noise = -104 dBc/Hz, input slew rate ≥ 0.2 V/ns, VIH - VIL ≥ 850 mVpp | –100 | dBc/Hz | ||
PN100 | Output phase noise @100 Hz | f0 =24 MHz, input phase noise = -127 dBc/Hz, input slew rate ≥ 0.2 V/ns, VIH - VIL ≥ 850 mVpp | –110 | dBc/Hz | ||
PN1k | Output phase noise @1 kHz | f0 =24 MHz, input phase noise = -137 dBc/Hz, input slew rate ≥ 0.2 V/ns, VIH - VIL ≥ 850 mVpp | –120 | dBc/Hz | ||
PN10k | Output phase noise @10 kHz | f0 =24 MHz, input phase noise = -159 dBc/Hz, input slew rate ≥ 0.2 V/ns, VIH - VIL ≥ 850 mVpp | –130 | dBc/Hz | ||
PN100k | Output phase noise @100 kHz | f0 =24 MHz, input phase noise = -164 dBc/Hz, input slew rate ≥ 0.2 V/ns, VIH - VIL ≥ 850 mVpp | –140 | dBc/Hz | ||
PN1M | Output phase noise @1 MHz | f0 =24 MHz, input phase noise = -166 dBc/Hz, input slew rate ≥ 0.2 V/ns, VIH - VIL ≥ 850 mVpp | –148 | dBc/Hz | ||
PN5M | Output phase noise @5 MHz | f0 =24 MHz, input phase noise = -165 dBc/Hz, input slew rate ≥ 0.2 V/ns, VIH - VIL ≥ 850 mVpp | –148 | dBc/Hz |