SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
DAP | — | G | Die Attach Pad. The DAP is an electrical connection and provides a thermal dissipation path. For proper electrical and thermal performance of the device, the DAP must be connected to PCB ground plane. |
VDD_REF | 3 | P | 1.8 V/2.5 V/3.3 V Power Supply for Reference Input and Digital. |
VDD_VCO | 24 | P | 1.8 V/2.5 V/3.3 V Power Supply for PLL/VCO. |
VDDO_12 | 16 | P | 1.8 V/2.5 V/3.3 V Power Supply for OUT1 and OUT2 channels |
VDDO_34 | 15 | P | 1.8 V/2.5 V/3.3 V Power Supply for OUT0, OUT3, and OUT4 channels |
INPUT BLOCK | |||
HW_SW_CTRL | 23 | I, RPUPD | Manual selection pin for EEPROM pages (3-state). Weak Pullup/Pulldown. RPU = 50 kΩ. RPD = 50 kΩ. |
PRIREF_P | 5 | I | Primary reference clock. Accepts a differential or single-ended input. Input pins need AC-coupling capacitors and internally biased in differential mode. For LVCMOS, input should be provided on PRIREF_P and the non-driven input pin should be pulled down to ground. Internal biasing for differential mode is disabled in single-ended mode. |
PRIREF_N | 6 | I | |
REFSEL | 4 | I, RPUPD | Manual selection pin of reference input (3-state). Weak Pullup/Pulldown. RPU = 50 kΩ. RPD = 50 kΩ. |
SECREF_P | 1 | I | Secondary reference clock. Accepts a differential or single-ended input or XTAL. Input pins need AC-coupling capacitors and internally biased in differential mode. For XTAL input, connect crystal between SECREF_P and SECREF_N pin. SECREF_P is XOUT, SECREF_N is XIN. This device do not need any power limiting resistor on XOUT. For LVCMOS input, input should be provided on SECREF_P, and the non-driven input pin should be pulled down to ground. Internal biasing for differential mode is disabled in single-ended and XTAL mode. |
SECREF_N | 2 | I | |
OUTPUT BLOCK | |||
OUT0 | 7 | O | LVCMOS Output 0. Reference Input can be bypassed into this output. Output slew-rate configurable on all LVCMOS outputs. |
OUT1_P | 22 | O | LVDS-like/LP-HCSL/LVCMOS Output Pair 1. Programmable driver with LVDS-like/LP-HCSL or 2x LVCMOS outputs. |
OUT1_N | 21 | O | |
OUT2_P | 18 | O | LVDS-like/LP-HCSL Output Pair 2. Programmable driver with LVDS-like/LP-HCSL outputs. |
OUT2_N | 17 | O | |
OUT3_P | 14 | O | LVDS-like/LP-HCSL Output Pair 3. Programmable driver with LVDS-like/LP-HCSL outputs. |
OUT3_N | 13 | O | |
OUT4_P | 10 | O | LVDS-like/LP-HCSL/LVCMOS Output Pair 4. Programmable driver with LVDS-like/LP-HCSL or 2x LVCMOS outputs. |
OUT4_N | 9 | O | |
DIGITAL CONTROL / INTERFACES | |||
GPIO1 | 20 | I/O, RPU | STATUS output or GPIO1 input. Weak pullup resistor when configured as Input. RPU = 50 kΩ. Pullup resistor disabled in output mode. |
GPIO4 | 11 | I/O, RPU | STATUS output or GPIO4 input. Weak pullup resistor when configured as Input. RPU = 50 kΩ. Pullup resistor disabled in output mode. |
PDN | 8 | I, RPU | Device Power-down/RESET (active low) or SYNCN. Weak pullup resistor. RPU = 50 kΩ. Pullup resistor disabled in output mode. |
SDA/GPIO2 | 19 | I/O | I2C Serial Data (bidirectional, open-drain) or GPIO2 input. Requires an external pullup resistor to VDD_REF in I2C mode. I2C slave address is initialized from on-chip EEPROM. Fail-safe Input. |
SCL/GPIO3 | 12 | I | I2C Serial Clock or GPIO3 input. Requires an external pullup resistor to VDD_REF in I2C mode. Fail-safe Input. |