SCAS931G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
PRI_REFP | 8 | Input | Universal | Primary Reference Input + |
PRI_REFN | 9 | Input | Universal | Primary Reference Input – |
VDD_PRI_REF | 7 | PWR | Analog | Supply pin for reference inputs to set between 1.8 V, 2.5 V, or 3.3 V, or connected to VDD_SEC_REF. |
SEC_REFP | 11 | Input | Universal | Secondary Reference Input + |
SEC_REFN | 12 | Input | Universal | Secondary Reference Input – |
VDD_SEC_REF | 10 | PWR | Analog | Supply pin for reference inputs to set between 1.8 V, 2.5 V, or 3.3 V, or connected to VDD_PRI_REF(2). |
REF_SEL | 6 | Input | LVCMOS with 50-kΩ pullup |
Manual Reference Selection MUX for PLL. In SPI or I2C mode the reference selection is also controlled through Register 4 bit 12.REF_SEL = 0 (≤ VIL): selects PRI_REFREF_SEL = 1 (≥ VIH): selects SEC_REF (when Reg 4.12 = 1). See Table 5 for detail. |
ELF | 41 | Output | Analog | External loop filter pin for PLL |
Y0_P | 14 | Output | Universal | Output 0 Positive Pin |
Y0_N | 15 | Output | Universal | Output 0 Negative Pin |
Y1_P | 17 | Output | Universal | Output 1 Positive Pin |
Y1_N | 16 | Output | Universal | Output 1 Negative Pin |
VDD_Y0_Y1 (2 pins) |
13, 18 | PWR | Analog | Supply pin for outputs 0, 1 to set between 1.8 V, 2.5 V, or 3.3 V |
Y2_P | 20 | Output | Universal | Output 2 Positive Pin |
Y2_N | 21 | Output | Universal | Output 2 Negative Pin |
Y3_P | 23 | Output | Universal | Output 3 Positive Pin |
Y3_N | 22 | Output | Universal | Output 3 Negative Pin |
VDD_Y2_Y3 (2 pins) |
19, 24 | PWR | Analog | Supply pin for outputs 2, 3 to set between 1.8 V, 2.5 V, or 3.3 V |
Y4_P | 26 | Output | Universal | Output 4 Positive Pin |
Y4_N | 25 | Output | Universal | Output 4 Negative Pin |
VDD_Y4 | 27 | PWR | Analog | Supply pin for output 4 to set between 1.8 V, 2.5 V, or 3.3 V |
Y5_P | 29 | Output | Universal | Output 5 Positive Pin |
Y5_N | 28 | Output | Universal | Output 5 Negative Pin |
VDD_Y5 | 30 | PWR | Analog | Supply pin for output 5 to set between 1.8 V, 2.5 V, or 3.3 V |
Y6_P | 32 | Output | Universal | Output 6 Positive Pin |
Y6_N | 33 | Output | Universal | Output 6 Negative Pin |
VDD_Y6 | 31 | PWR | Analog | Supply pin for output 6 to set between 1.8 V, 2.5 V, or 3.3 V |
Y7_P | 35 | Output | Universal | Output 7 Positive Pin |
Y7_N | 36 | Output | Universal | Output 7 Negative Pin |
VDD_Y7 | 34 | PWR | Analog | Supply pin for output 7 to set between 1.8 V, 2.5 V, or 3.3 V |
VDD_VCO | 39 | PWR | Analog | Analog power supply for PLL/VCO; This pin is sensitive to power supply noise; The supply of this pin and the VDD_PLL2 supply pin can be combined as they are both analog and sensitive supplies; |
VDD_PLL1 | 37 | PWR | Analog | Analog Power Supply Connections |
VDD_PLL2 | 38 | PWR | Analog | Analog Power Supply Connections; This pin is sensitive to power supply noise; The supply of VDD_PLL2 and VDD_VCO can be combined as these pins are both power-sensitive, analog supply pins |
DVDD | 48 | PWR | Analog | Digital Power Supply Connections; This is also the reference supply voltage for all control inputs and must match the expected input signal swing of control inputs. |
GND | PAD | PWR | Analog | Power Supply Ground and Thermal Pad |
STATUS0 | 46 | Output | LVCMOS | Status pin 0 (see Table 12 for details) |
STATUS1/PIN0 | 45 | Output and Input | LVCMOS no pull resistor |
STATUS1: Status pin in SPI/I2C modes. For details, see Table 10 for pin modes and Table 12 for status mode. PIN0: Control pin 0 in pin mode. |
SI_MODE1 | 47 | Input | LVCMOS with 50-kΩ pullup |
Serial Interface Mode or Pin mode selection. SI_MODE[1:0]=00: SPI mode; SI_MODE[1:0]=01: I2C mode; SI_MODE[1:0]=10: Pin Mode (No serial programming); SI_MODE[1:0]=11: RESERVED |
SI_MODE0 | 1 | LVCMOS with 50-kΩ pulldown |
||
SDI/SDA/PIN1 | 2 | I/O | LVCMOS in Open drain out LVCMOS in no pull resistor |
SDI: SPI Serial Data Input SDA: I2C Serial Data (Read/Write bidirectional), open-drain output; requires a pullup resistor in I2C mode; PIN1: Control pin 1 in pin mode |
SDO/AD0/PIN2 | 3 | Output/Input | LVCMOS out LVCMOS in LVCMOS in no pull resistor |
SDO: SPI Serial Data AD0: I2C Address Offset Bit 0 input; PIN2: Control pin 2 in pin mode |
SCS/AD1/PIN 3 | 4 | Input | LVCMOS no pull resistor | SCS: SPI Latch EnableAD1: I2C Address Offset Bit 1 input; PIN3: Control pin 3 in pin mode |
SCL/PIN4 | 5 | Input | LVCMOS no pull resistor | SCL: SPI/I2C ClockPIN4: Control pin 4 in pin mode |
RESETN/PWR | 44 | Input | LVCMOS with 50-kΩ pullup |
In SPI/I2C programming mode, external RESETN signal (active low). RESETN = V IL: device in reset (registers values are retained) RESETN = V IH: device active. The device can be programmed through SPI while RESETN is held low (this is useful to avoid any false output frequencies at power up). (1) In Pin mode this pin controls device core and I/O supply voltage setting. 0 = 1.8 V, 1 = 2.5/3.3 V for the device core and I/O power supply voltage. In pin mode, it is not possible to mix and match the supplies. All supplies should either be 1.8 V or 2.5/3.3 V. |
REG_CAP | 40 | Output | Analog | Regulator Capacitor; connect a 10-µF cap with ESR below 1 Ω to GND at frequencies above 100 kHz |
PDN | 43 | Input | LVCMOS with 50-kΩ pullup |
Power Down Active low. When PDN = VIH is normal operation. When PDN = VIL, the device is disabled and current consumption minimized. Exiting power down resets the entire device and defaults all registers. It is recommended to connect a capacitor to GND to hold the device in power-down until the digital and PLL related power supplies are stable. See section on power down in the application section. |
SYNCN | 42 | Input | LVCMOS with 50-kΩ pullup |
Active low. Device outputs are synchronized on a low-to-high transition on the SYNCN pin. SYNCN held low disables all outputs. |