VIH |
Input high voltage |
| 0.8 × DVDD |
| | V |
VIL |
Input low voltage |
| | | 0.2 × DVDD |
V |
IIH |
Input high current |
DVDD = 3.465V, VIH = 3.465 V (pullup resistor excluded) |
| | 30 |
µA |
IIL |
Input low current |
DVDD = 3.465V, VIL= 0 V |
| | –30 |
µA |
ΔV/ΔT |
PDN, RESETN, SYNCN, REF_SEL input edge rate |
20% – 80% |
0.75 |
| | V/ns |
minPulse |
PDN, RESETN, SYNCN low pulse to trigger proper device reset |
| 10 |
| | ns |
C IN |
Input capacitance |
| | 2.25 |
| pF |
RESETN, PWR, SYNCN, PDN, REF_SEL, SI_MODE[1:0] |
R |
Input pullup and pulldown resistor |
|
35 |
50 |
65 |
kΩ |
SDA and SCL in I2C Mode (SI_MODE[1:0]=01) |
VHYS_I2C |
Input hysteresis |
DVDD = 1.8 V |
0.1 VDVDD |
| | V |
DVDD = 2.5/3.3 V |
0.05 VDVDD |
| | V |
IH |
High-level input current |
VI = DVDD |
–5 |
| 5 |
µA |
VOL |
Output low voltage |
IOL= 3 mA |
| | 0.2 × DVDD |
V |
CIN |
Input capacitance pin |
| | | 5 |
pF |