SCAS928D May 2012 – April 2019 CDCUN1208LP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SINGLE-ENDED MODE | ||||||
fIN1,2 | Input frequency | Single ended(1) | 0.008 | 250 | MHz | |
VIH | Input voltage - high | 250 MHz | 0.7 × VDD | VDD | V | |
VIL | Input voltage - low | 250 MHz | 0.2 × VDD | V | ||
DIFFERENTIAL MODE | ||||||
fINDIFF | Input frequency | 0.008 | 400 | MHz | ||
|VIN-DIFF| | Input swing | VDD = 2.5 V, 3.3 V | 0.15 | 1.6 | V | |
VDD = 1.8 V | 0.15 | 1 | V | |||
VCM | Input common mode voltage | ITTP = LVDS, VDD = 3.3 V | 0.8 | 2.5 | V | |
ITTP = LVDS, VDD = 2.5 V, 1.8 V | 0.8 | VDD – 0.3 | ||||
ITTP = HCSL | –0.15 | 0.75 | ||||
GENERAL CHARACTERISTICS | ||||||
IIH | Input current - high | VDD = 3.63 V, VIH = 3.63 V | 30 | µA | ||
IIL | Input current - low | VDD = 3.63 V, VIL = 0 V | –30 | µA | ||
ΔV/ΔT | Input edge rate | 20%–80% | 0.75 | V/ns | ||
DCIN | Input duty cycle | 40% | 60% | |||
CIN | Input capacitance | 3.5 | pF |