STATIC CHARACTERISTICS |
BVDSS |
Drain-to-Source Voltage |
VGS = 0 V, ID = 250 μA |
60 |
|
|
V |
IDSS |
Drain-to-Source Leakage Current |
VGS = 0 V, VDS = 48 V |
|
|
1 |
μA |
IGSS |
Gate-to-Source Leakage Current |
VDS = 0 V, VGS = 20 V |
|
|
100 |
nA |
VGS(th) |
Gate-to-Source Threshold Voltage |
VDS = VGS, ID = 250 μA |
1.4 |
1.8 |
2.2 |
V |
RDS(on) |
Drain-to-Source On-Resistance |
VGS = 4.5 V, ID = 100 A |
|
1.7 |
2.2 |
mΩ |
VGS = 10 V, ID = 100 A |
|
1.3 |
1.6 |
mΩ |
gfs |
Transconductance |
VDS = 6 V, ID = 100 A |
|
312 |
|
S |
DYNAMIC CHARACTERISTICS |
Ciss |
Input Capacitance |
VGS = 0 V, VDS = 30 V, ƒ = 1 MHz |
|
8790 |
11430 |
pF |
Coss |
Output Capacitance |
|
1410 |
1840 |
pF |
Crss |
Reverse Transfer Capacitance |
|
39 |
51 |
pF |
RG |
Series Gate Resistance |
|
|
0.7 |
1.4 |
Ω |
Qg |
Gate Charge Total (10 V) |
VDS = 30 V, ID = 100 A |
|
108 |
140 |
nC |
Qgd |
Gate Charge Gate-to-Drain |
|
14 |
|
nC |
Qgs |
Gate Charge Gate-to-Source |
|
18 |
|
nC |
Qg(th) |
Gate Charge at Vth |
|
17 |
|
nC |
Qoss |
Output Charge |
VDS = 30 V, VGS = 0 V |
|
230 |
|
nC |
td(on) |
Turn On Delay Time |
VDS = 30 V, VGS = 10 V, IDS = 100 A, RG = 0 Ω |
|
11 |
|
ns |
tr |
Rise Time |
|
5 |
|
ns |
td(off) |
Turn Off Delay Time |
|
24 |
|
ns |
tf |
Fall Time |
|
4 |
|
ns |
DIODE CHARACTERISTICS |
VSD |
Diode Forward Voltage |
ISD = 100 A, VGS = 0 V |
|
0.9 |
1.0 |
V |
Qrr |
Reverse Recovery Charge |
VDS= 30 V, IF = 100 A, di/dt = 300 A/μs |
|
323 |
|
nC |
trr |
Reverse Recovery Time |
|
86 |
|
ns |