SLPS571B May   2016  – February 2022 CSD18541F5

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Community Resources
    3. 6.3 Trademarks
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Mechanical Dimensions
    2. 7.2 Recommended Minimum PCB Layout
    3. 7.3 Recommended Stencil Pattern

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This 54-mΩ, 60-V, N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many space constrained industrial load switch applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.

GUID-CDC7BD32-7B1C-4D6E-91D9-C7CF0C3D913F-low.gif Typical Part Dimensions
Product Summary
TA = 25°CTYPICAL VALUEUNIT
VDSDrain-to-Source Voltage60V
QgGate Charge Total (10 V)11nC
QgdGate Charge Gate-to-Drain1.6nC
RDS(on)Drain-to-Source On-ResistanceVGS = 4.5 V57mΩ
VGS = 10 V54
VGS(th)Threshold Voltage1.75V
Device Information
DEVICEQTYMEDIAPACKAGESHIP
CSD18541F530007-Inch ReelFemto
1.53-mm × 0.77-mm
SMD Lead Less
Tape
and
Reel
CSD18541F5T250
  1. For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°CVALUEUNIT
VDSDrain-to-Source Voltage60V
VGSGate-to-Source Voltage±20V
IDContinuous Drain Current2.2A
IDMPulsed Drain Current (1)(2)21A
PDPower Dissipation500mW
TJ,
Tstg
Operating Junction Temperature,
Storage Temperature
–55 to 150°C
EASAvalanche Energy, Single Pulse
ID = 12.8 A, L = 0.1 mH, RG = 25 Ω
8.2mJ
GUID-98B74E99-82DA-4E8C-9FE2-CA38A84898DC-low.gif Top View