SLPS587 March   2016 CSD19505KTT

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Community Resources
    2. 6.2 Trademarks
    3. 6.3 Electrostatic Discharge Caution
    4. 6.4 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 KTT Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Opening (0.125 mm Stencil Thickness)

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • KTT|2
Thermal pad, mechanical data (Package|Pins)
Orderable Information

5 Specifications

5.1 Electrical Characteristics

(TA = 25°C unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-source voltage VGS = 0 V, ID = 250 μA 80 V
IDSS Drain-to-source leakage current VGS = 0 V, VDS = 64 V 1 μA
IGSS Gate-to-source leakage current VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-source threshold voltage VDS = VGS, ID = 250 μA 2.2 2.6 3.2 V
RDS(on) Drain-to-source on-resistance VGS = 6 V, ID = 100 A 2.9 3.8
VGS = 10 V, ID = 100 A 2.6 3.1
gfs Transconductance VDS = 8 V, ID = 100 A 262 S
DYNAMIC CHARACTERISTICS
Ciss Input capacitance VGS = 0 V, VDS = 40 V, ƒ = 1 MHz 6090 7920 pF
Coss Output capacitance 1600 2080 pF
Crss Reverse transfer capacitance 26 34 pF
RG Series gate resistance 1.4 2.8 Ω
Qg Gate charge total (10 V) VDS = 40 V, ID = 100 A 76 nC
Qgd Gate charge gate-to-drain 11 nC
Qgs Gate charge gate-to-source 25 nC
Qg(th) Gate charge at Vth 15 nC
Qoss Output charge VDS = 40 V, VGS = 0 V 214 nC
td(on) Turn on delay time VDS = 40 V, VGS = 10 V,
IDS = 100 A, RG = 0 Ω
11 ns
tr Rise time 5 ns
td(off) Turn off delay time 22 ns
tf Fall time 3 ns
DIODE CHARACTERISTICS
VSD Diode forward voltage ISD = 100 A, VGS = 0 V 0.9 1.1 V
Qrr Reverse recovery charge VDS= 40 V, IF = 100 A,
di/dt = 300 A/μs
400 nC
trr Reverse recovery time 88 ns

5.2 Thermal Information

(TA = 25°C unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-case thermal resistance 0.5 °C/W
RθJA Junction-to-ambient thermal resistance 62 °C/W

5.3 Typical MOSFET Characteristics

(TA = 25°C unless otherwise stated)
CSD19505KTT D001_SLPS587.png
Figure 1. Transient Thermal Impedance
CSD19505KTT D002_SLPS587.gif
Figure 2. Saturation Characteristics
CSD19505KTT D003_SLPS587.gif
VDS = 5 V
Figure 3. Transfer Characteristics
CSD19505KTT D004_SLPS587.gif
VDS = 40 V ID = 100 A
Figure 4. Gate Charge
CSD19505KTT D006_SLPS587.gif
ID = 250 µA
Figure 6. Threshold Voltage vs Temperature
CSD19505KTT D008_SLPS587.gif
ID = 100 A
Figure 8. Normalized On-State Resistance vs Temperature
CSD19505KTT D010_SLPS587.gif
Single Pulse, Max RθJC = 0.5°C/W
Figure 10. Maximum Safe Operating Area
CSD19505KTT D012_SLPS587.gif
Figure 12. Maximum Drain Current vs Temperature
CSD19505KTT D005_SLPS587.gif
Figure 5. Capacitance
CSD19505KTT D007_SLPS587.gif
Figure 7. On-State Resistance vs Gate-to-Source Voltage
CSD19505KTT D009_SLPS587.gif
Figure 9. Typical Diode Forward Voltage
CSD19505KTT D011_SLPS587.gif
Figure 11. Single Pulse Unclamped Inductive Switching