SLPS601B April 2016 – February 2022 CSD23280F3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C (unless otherwise stated)
VDS = –5 V | ||
VDS = –6 V | ID = –0.4 A | ||
ID = –250 µA | ||
VGS = –4.5 V | ID = –0.4 A | ||
Single pulse, max RθJA = 255°C/W | ||