SLASF48 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = E9h
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DIS-MODE-IN | RESERVED | PROTECT-CONFIG | RESERVED | X | ||||||||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | X-0h | ||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | RESERVED | R/W | 00 | Always write 0b00 |
| 13 | DIS-MODE-IN | R/W | 0 | Write 1 to this bit for low-power consumption. |
| 12-10 | RESERVED | R/W | 0 | Always write 0b000 |
| 9-8 | PROTECT-CONFIG | R/W | 00 | 00: Switch to Hi-Z power-down
(no slew) 01: Switch to DAC code stored in NVM (no slew) and then switch to Hi-Z power-down 10: Slew to margin-low code and then switch to Hi-Z power-down 11: Slew to margin-high code and then switch to Hi-Z power-down |
| 7-5 | RESERVED | R/W | 0 | Always write 0b000 |
| 4-0 | X | R/W | 00h | Don't care |