SLASES7A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | CML | X | |||||||||||||
X-00h | R/W-0h | X-000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 10 | X | X | 00h | Don't care |
9 | CML | R/W | 0 | 0: No communication Fault
1: PMBus communication fault for timeout, write with incorrect number of clocks, read before write command, and so more; reset this bit by writing 1. |
8 - 0 | X | X | 000h | Not applicable |