SLASEO0C July 2018 – August 2025 DAC61416 , DAC71416 , DAC81416
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DACx1416 family of devices is controlled through a flexible four-wire serial interface that is compatible with SPI type interfaces used on many microcontrollers and DSP controllers. The interface provides access to the DACx1416 registers and can be configured to daisy-chain multiple devices for write operations. The DACx1416 incorporates an optional error checking mode to validate SPI data communication integrity in noisy environments.