SLASEH3A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
Return to Table 8-7.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-FFh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | DACB-PWDWN | DACA-PWDWN | RESERVED | |||
R-Fh | R-1h | R/W-1h | R/W-1h | R-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-4 | RESERVED | R | FFFh | Reserved for factory use |
3 | RESERVED | R | 1h | Reserved for factory use |
2 | DACB-PWDWN | R/W | 1h | When set to 1, the corresponding DAC is in power-down mode, and the output is connected to ground through a 10-kΩ internal resistor. |
1 | DACA-PWDWN | R/W | 1h | |
0 | RESERVED | R | 1h | Reserved for factory use |