DLPS021 September 2019 DLP470TP
PRODUCTION DATA.
DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application is derived primarily from the optical architecture of the system and the format of the data coming into the dual DLPC6421 controllers. The high tilt pixel in the bottom-illuminated DMD increases brightness performance and enables a smaller system footprint for thickness constrained applications. Typical applications using the DLP470TP include mobile smart TV and digital signage.
The DLPA3005 strictly controls DMD power-up and power-down sequencing. Refer to the Power Supply Recommendations section for power-up and power-down specifications. To ensure reliable operation, the DLP470TP DMD must always be used with two DLPC6421 controllers and a DLPA3005 PMIC/LED driver.