DLPS021 September 2019 DLP470TP
PRODUCTION DATA.
The DLP470TP digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The DLP® 0.47” 4K UHD chipset is composed of the DMD, two DLPC6421 display controllers, and DLPA3005 PMIC and LED driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.
The DLP470TP ecosystem includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.
Visit the Getting Started with TI DLP Pico™ display technology page to learn more about how to start designing with the DMD.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP470TP | FQN (250) | 25.65 mm × 16.9 mm |