1. See
Recommended Operating Conditions and the pin functions table.
2. To prevent excess current, the supply voltage difference |V
OFFSET – V
BIAS| must be less than the specified limit in
Recommended Operating Conditions.
3. To prevent excess current, the supply difference |V
BIAS – V
RESET| must be less than the specified limit in the
Recommended Operating Conditions.
4. V
BIAS must power up after V
OFFSET has powered up, per the Delay1 specification in
Table 8.
5. PG_OFFSET must turn off after EN_OFFSET has turned off, per the Delay2 specification in
Table 8.