During power-up, VCC must always start and settle before VOFFSET plus Delay1 specified in Table 8, VBIAS, and VRESET voltages are applied to the DMD.
During power-up, it is a strict requirement that the voltage difference between VBIAS and VOFFSET must be within the specified limit shown in Recommended Operating Conditions.
During power-up, there is no requirement for the relative timing of VRESET with respect to VBIAS.
During power-up, LVCMOS input pins must not be driven high until after VCC have settled at operating voltages listed in Recommended Operating Conditions.