DLPS021 September 2019 DLP470TP
PRODUCTION DATA.
PARAMETER DESCRIPTION | VALUE | UNIT | |
---|---|---|---|
Number of active columns (1)(2) | M | 1920 | micromirrors |
Number of active rows (1)(2) | N | 1080 | micromirrors |
Micromirror (pixel) pitch (1) | P | 5.4 | µm |
Micromirror active array width (1) | Micromirror pitch × number of active columns | 10.368 | mm |
Micromirror active array height (1) | Micromirror pitch × number of active rows | 5.832 | mm |
Micromirror active border (3) | Pond of micromirrors (POM) | 20 | micromirrors/side |
Refer to section Micromirror Array Physical Characteristics table for M, N, and P specifications.