DLPS021 September 2019 DLP470TP
PRODUCTION DATA.
CAUTION To ensure reliable, long-term operation of the .47” 4K UHD S316 DMD, it is critical to properly manage the layout and operation of the signals identified in the table below. For specific details and guidelines, refer to the PCB Design Requirements for TI DLP Pico TRP Digital Micromirror Devices application report before designing the board. |
PIN | I/O(2) | SIGNAL | DATA
RATE |
INTERNAL
TERMINATION |
DESCRIPTION | TRACE
LENGTH (mm) |
|
---|---|---|---|---|---|---|---|
NAME | NO. | ||||||
D_AN(0) | B5 | I | LVDS | DDR | Differential | Data negative | 8.98747 |
D_AN(1) | B1 | 8.97919 | |||||
D_AN(2) | B3 | 9.21384 | |||||
D_AN(3) | F2 | 9.39087 | |||||
D_AN(4) | D2 | 9.54145 | |||||
D_AN(5) | D3 | 9.27074 | |||||
D_AN(6) | C7 | 9.02002 | |||||
D_AN(7) | B9 | 9.36086 | |||||
D_AN(8) | C9 | 9.0579 | |||||
D_AN(9) | D7 | 9.38275 | |||||
D_AN(10) | B10 | 9.06869 | |||||
D_AN(11) | B13 | 9.04589 | |||||
D_AN(12) | C11 | 9.46624 | |||||
D_AN(13) | D10 | 9.09742 | |||||
D_AN(14) | C12 | 9.09742 | |||||
D_AN(15) | D12 | 9.42403 | |||||
D_AP(0) | B4 | I | LVDS | DDR | Differential | Data positive | 9.08754 |
D_AP(1) | C1 | 9.07961 | |||||
D_AP(2) | B2 | 9.31429 | |||||
D_AP(3) | F3 | 9.50425 | |||||
D_AP(4) | E2 | 9.65859 | |||||
D_AP(5) | D4 | 9.3646 | |||||
D_AP(6) | C6 | 9.12022 | |||||
D_AP(7) | B8 | 9.46125 | |||||
D_AP(8) | C8 | 9.15806 | |||||
D_AP(9) | D6 | 9.48372 | |||||
D_AP(10) | B11 | 9.1687 | |||||
D_AP(11) | B12 | 9.14277 | |||||
D_AP(12) | C10 | 9.5666 | |||||
D_AP(13) | D9 | 9.19838 | |||||
D_AP(14) | C13 | 9.40291 | |||||
D_AP(15) | D13 | 9.52321 | |||||
D_BN(0) | R5 | I | LVDS | DDR | Differential | Data negative | 9.10693 |
D_BN(1) | R1 | 8.96073 | |||||
D_BN(2) | P3 | 9.10705 | |||||
D_BN(3) | T2 | 9.06795 | |||||
D_BN(4) | N3 | 9.48088 | |||||
D_BN(5) | N1 | 9.85003 | |||||
D_BN(6) | P7 | 9.06246 | |||||
D_BN(7) | R7 | 9.64953 | |||||
D_BN(8) | P9 | 9.37131 | |||||
D_BN(9) | N7 | 9.40519 | |||||
D_BN(10) | R10 | 9.06869 | |||||
D_BN(11) | R13 | 9.0549 | |||||
D_BN(12) | P11 | 9.45471 | |||||
D_BN(13) | N10 | 9.09742 | |||||
D_BN(14) | P12 | 9.37251 | |||||
D_BN(15) | N12 | 9.43745 | |||||
D_BP(0) | R4 | I | LVDS | DDR | Differential | Data positive | 9.21371 |
D_BP(1) | P1 | 9.06786 | |||||
D_BP(2) | R3 | 9.20554 | |||||
D_BP(3) | R2 | 9.17689 | |||||
D_BP(4) | M3 | 9.59954 | |||||
D_BP(5) | N2 | 9.94411 | |||||
D_BP(6) | P6 | 9.16937 | |||||
D_BP(7) | R6 | 9.75042 | |||||
D_BP(8) | P8 | 9.47818 | |||||
D_BP(9) | N6 | 9.51286 | |||||
D_BP(10) | R11 | 9.16197 | |||||
D_BP(11) | R12 | 9.15849 | |||||
D_BP(12) | P10 | 9.55989 | |||||
D_BP(13) | N9 | 9.20509 | |||||
D_BP(14) | P13 | 9.46661 | |||||
D_BP(15) | N13 | 9.52992 | |||||
D_CN(0) | C15 | I | LVDS | DDR | Differential | Data negative | 9.41325 |
D_CN(1) | C16 | 9.03449 | |||||
D_CN(2) | D15 | 9.52465 | |||||
D_CN(3) | C18 | 9.02915 | |||||
D_CN(4) | B17 | 9.04775 | |||||
D_CN(5) | D18 | 9.02956 | |||||
D_CN(6) | B18 | 9.36461 | |||||
D_CN(7) | D21 | 9.02729 | |||||
D_CN(8) | C20 | 9.11449 | |||||
D_CN(9) | B20 | 9.00902 | |||||
D_CN(10) | C22 | 9.05166 | |||||
D_CN(11) | C24 | 8.99211 | |||||
D_CN(12) | B22 | 9.0163 | |||||
D_CN(13) | A25 | 9.15166 | |||||
D_CN(14) | D25 | 9.17016 | |||||
D_CN(15) | A23 | 9.03448 | |||||
D_CP(0) | C14 | I | LVDS | DDR | Differential | Data positive | 9.50523 |
D_CP(1) | C17 | 9.1478 | |||||
D_CP(2) | D16 | 9.64383 | |||||
D_CP(3) | C19 | 9.12978 | |||||
D_CP(4) | B16 | 9.13427 | |||||
D_CP(5) | D19 | 9.13402 | |||||
D_CP(6) | B19 | 9.46507 | |||||
D_CP(7) | D22 | 9.12774 | |||||
D_CP(8) | C21 | 9.2337 | |||||
D_CP(9) | B21 | 9.12611 | |||||
D_CP(10) | C23 | 9.15286 | |||||
D_CP(11) | D24 | 9.09244 | |||||
D_CP(12) | B23 | 9.14094 | |||||
D_CP(13) | B25 | 9.25197 | |||||
D_CP(14) | E25 | 9.2705 | |||||
D_CP(15) | A24 | 9.14097 | |||||
D_DN(0) | P15 | I | LVDS | DDR | Differential | Data negative | 9.39144 |
D_DN(1) | P16 | 9.03449 | |||||
D_DN(2) | N15 | 9.4803 | |||||
D_DN(3) | P18 | 8.96795 | |||||
D_DN(4) | R17 | 9.04775 | |||||
D_DN(5) | N18 | 9.02956 | |||||
D_DN(6) | R18 | 9.36461 | |||||
D_DN(7) | N21 | 9.02729 | |||||
D_DN(8) | P20 | 9.11449 | |||||
D_DN(9) | R20 | 9.00902 | |||||
D_DN(10) | P22 | 9.03774 | |||||
D_DN(11) | P24 | 8.99211 | |||||
D_DN(12) | R22 | 8.9767 | |||||
D_DN(13) | T25 | 9.13373 | |||||
D_DN(14) | N25 | 9.15485 | |||||
D_DN(15) | T23 | 9.03448 | |||||
D_DP(0) | P14 | I | LVDS | DDR | Differential | Data positive | 9.49852 |
D_DP(1) | P17 | 9.1316 | |||||
D_DP(2) | N16 | 9.60619 | |||||
D_DP(3) | P19 | 9.06186 | |||||
D_DP(4) | R16 | 9.14735 | |||||
D_DP(5) | N19 | 9.12731 | |||||
D_DP(6) | R19 | 9.45836 | |||||
D_DP(7) | N22 | 9.12103 | |||||
D_DP(8) | P21 | 9.22699 | |||||
D_DP(9) | R21 | 9.1194 | |||||
D_DP(10) | P23 | 9.13666 | |||||
D_DP(11) | N24 | 9.08573 | |||||
D_DP(12) | R23 | 9.07467 | |||||
D_DP(13) | R25 | 9.22784 | |||||
D_DP(14) | M25 | 9.26064 | |||||
D_DP(15) | T24 | 9.14037 | |||||
SCTRL_AN | E4 | I | LVDS | DDR | Differential | Serial control negative | 9.44429 |
SCTRL_AP | F4 | I | LVDS | DDR | Differential | Serial control positive | 9.5515 |
SCTRL_BN | N4 | I | LVDS | DDR | Differential | Serial control negative | 9.80493 |
SCTRL_BP | M4 | I | LVDS | DDR | Differential | Serial control positive | 9.89456 |
SCTRL_CN | E23 | I | LVDS | DDR | Differential | Serial control negative | 9.19249 |
SCTRL_CP | F23 | I | LVDS | DDR | Differential | Serial control positive | 9.29266 |
SCTRL_DN | M23 | I | LVDS | DDR | Differential | Serial control negative | 9.19321 |
SCTRL_DP | L23 | I | LVDS | DDR | Differential | Serial control positive | 9.28668 |
DCLK_AN | C5 | I | LVDS | Differential | Clock negative | 9.4868 | |
DCLK_AP | C4 | I | LVDS | Differential | Clock positive | 9.58794 | |
DCLK_BN | P5 | I | LVDS | Differential | Clock negative | 9.67816 | |
DCLK_BP | P4 | I | LVDS | Differential | Clock positive | 9.78601 | |
DCLK_CN | E21 | I | LVDS | Differential | Clock negative | 9.54268 | |
DCLK_CP | E22 | I | LVDS | Differential | Clock positive | 9.6428 | |
DCLK_DN | M21 | I | LVDS | Differential | Clock negative | 9.54268 | |
DCLK_DP | M22 | I | LVDS | Differential | Clock positive | 9.63609 | |
SCPCLK | B6 | I | LVCMOS | Pull down | Serial communications port clock. Active only when SCPENZ is logic low. | ||
SCPDI | A7 | I | LVCMOS | SDR | Pull down | Serial communications port data input. Synchronous to SCPCLK rising edge. | |
SCPENZ | A8 | I | LVCMOS | Pull down | Serial communications port enable active low. | ||
SCPDO | B7 | O | LVCMOS | SDR | Serial communications port output. | ||
RESET_ADDR(0) | T8 | I | LVCMOS | Pull down | Reset driver address select | ||
RESET_ADDR(1) | R9 | ||||||
RESET_ADDR(2) | T7 | ||||||
RESET_ADDR(3) | R8 | ||||||
RESET_MODE(0) | T5 | I | LVCMOS | Pull down | Reset driver mode select | ||
RESET_SEL(0) | T4 | I | LVCMOS | Pull down | Reset driver level select | ||
RESET_SEL(1) | L2 | I | LVCMOS | Pull down | Reset driver level select | ||
RESET_STROBE | L4 | I | LVCMOS | Pull down | Rising edge latches in RESET_ADDR, RESET_MODE, & RESET_SEL | ||
PWRDNZ | A4 | I | LVCMOS | Pull down | Active low device reset | ||
RESET_OEZ | T14 | I | LVCMOS | Pull up | Active low output enable for internal reset driver circuits | ||
RESET_IRQZ | R14 | O | LVCMOS | Active low output interrupt to DLP display controller | |||
EN_OFFSET | C3 | O | LVCMOS | Active high enable for external VOFFSET regulator | |||
PG_OFFSET | A2 | I | LVCMOS | Pull up | Active low fault from external VOFFSET regulator | ||
TEMP_N | A16 | I | Analog | Temperature sensor diode cathode | |||
TEMP_P | B14 | I | Analog | Temperature sensor diode anode | |||
NO CONNECT | E10, E11, E12, E13, E14, E15, E16, E17, M12, M13, M14, M15, K2, G2, L24, F24, M16, M17, M18, E18 | NC | Do not connect on DLP system board. | ||||
SCP_TEST_MUX | A5 | I | LVCMOS | Pull down | Connect to ground on DLP system board | ||
VBIAS(3) | A19, A20, T19, T20 | P | Analog | Supply voltage for positive bias level of micromirror reset signal. | |||
VRESET(3) | A10, A11, T10, T11 | P | Analog | Supply voltage for negative reset level of micromirror reset signal | |||
VOFFSET(3) | A1, C25, P25, T1, T13 | P | Analog | Supply voltage for HVCMOS logic. Supply voltage for positive offset level of micromirror reset signal. Supply voltage for stepped high voltage at micromirror address electrodes. | |||
VCC(3) | A13, A14, D1, E1, F21, F22, G3, G4, G21, G22, G23, H3, H4, H21, H22, H23, J3, J4, J21, J22, J23, K3, K4, K21, K22, K23, L21, L22, M1, M2 | P | Analog | Supply voltage for LVCMOS core. Supply voltage for positive offset level of micromirror reset signal during Power down. Supply voltage for normal high level at micromirror address electrodes. | |||
VSS(4) | A3, A6, A9, A12, A15, A17, A18,A21, A22, B15, B24, C2, D5, D8, D11, D14, D17, D20, D23, E3, E24, L3, M24, N5, N8, N11, N14, N17, N20, N23, P2, R15, R24, T3, T6, T9, T12, T15, T16, T17, T18, T21, T22 | G | Device ground. Common return for all power. |