Table 4. DMD Window Characteristics
DESCRIPTION(1) |
MIN |
NOM |
MAX |
Window material |
|
|
Corning Eagle XG |
|
Window refractive index |
At wavelength 546.1 nm |
|
1.5119 |
|
Window aperture(2) |
|
|
|
See (2) |
Illumination overfill(3) |
|
|
|
See (3) |
Window transmittance, single-pass through both surfaces and glass |
Minimum within the wavelength range 420 nm to 680 nm. Applies to all angles 0° to 30° AOI. (4) |
97% |
|
|
Window transmittance, single-pass through both surfaces and glass |
Average over the wavelength range 420 nm to 680 nm. Applies to all angles 30° to 45° AOI. (4) |
97% |
|
|
(2) See the package mechanical characteristics for details regarding the size and location of the window aperture.
(3) The active area of the DLP470TP device is surrounded by an aperture on the inside of the DMD window surface that masks structures of the DMD device assembly from normal view. The aperture is sized to anticipate several optical conditions. Overfill light illuminating the area outside the active array can scatter and create adverse effects to the performance of an end application using the DMD. Design illumination optical systems to limit light flux incident outside the active array to less than 10% of the average flux level in the active area. Depending on the particular optical architecture and assembly tolerances, the amount of overfill light on the outside of the active array may cause system performance degradation.
(4) Angle of incidence (AOI) is the angle between an incident ray and the normal to a reflecting or refracting surface.