DLPS125C November 2018 – July 2023 DLP4710
PRODUCTION DATA
The DLP4710 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP4710LC DMD displays a very crisp and high quality image or video. The device is a component of the chipset comprising the DLP4710 DMD, DLPC3479 controller and DLPA3000/DLPA3005 PMIC/LED drivers. The compact physical size of the DLP4710LC coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high resolution HD displays.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLP4710 | FQL (100) | 24.50-mm × 11-mm |