DLPS258 August 2025 DLP472NP
PRODUCTION DATA
Figure 4-1 FQY Package166-Pin LGA(Bottom View)The layout and operation of signals identified in the Pin Functions table must be properly managed so that there is reliable operation of the 0.47” 1080p FHD S321 DMD. Refer to the Layout Guidelines for the DMD and controller before designing the board.