DLPS258 August 2025 DLP472NP
PRODUCTION DATA
Other core components of the display system include an illumination source, an optical engine for the illumination and projection optics, other electrical and mechanical components, and software. The type of illumination used and the desired brightness have a major effect on the overall system design and size.
The display system uses the DLP472NP as the core imaging device and contains a 0.47-inch array of micromirrors. The DLPC8444 controller is the digital interface between the DMD and the rest of the system, taking digital input from the front-end receiver and driving the DMD over a high-speed interface. The DLPA3085 or DLPA3082 PMIC serves as a voltage regulator for the DMD, controller, and LED illumination functionality.