DLPS282 July 2025 DLP473TE
PRODUCTION DATA
The DLP473TE DMD combined with the DLPC8455 digital controller and a power management device provides full 4K UHD resolution for bright, colorful display applications. A typical RGB laser or LED system combines the DLP473TE DMD, DLPC8455 display controller, DLPA3082 voltage regulator, and the external illumination driver. In addition, the laser phosphor system includes the DLPA100 motor driver. Figure 7-1 shows a system block diagram for DLP 0.47” 4K UHD chipset.