DLPS013G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
Featuring over 750000 micromirrors, the high resolution DLP5500 (0.55" XGA) digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The DLP5500 enables fine resolution for 3D printing applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP5500 | CPGA (149) | 22.30 mm × 32.20 mm |