DLPS061D May   2015  – May 2017 DLP7000UV

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Storage Conditions
    3. 7.3  ESD Ratings
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Thermal Information
    6. 7.6  Electrical Characteristics
    7. 7.7  LVDS Timing Requirements
    8. 7.8  LVDS Waveform Requirements
    9. 7.9  Serial Control Bus Timing Requirements
    10. 7.10 Systems Mounting Interface Loads
    11. 7.11 Micromirror Array Physical Characteristics
    12. 7.12 Micromirror Array Optical Characteristics
    13. 7.13 Window Characteristics
    14. 7.14 Chipset Component Usage Specification
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 DLPC410 - Digital Controller for DLP Discovery 4100 Chipset
      2. 8.3.2 DLPA200 DMD Micromirror Driver
      3. 8.3.3 DLPR410 - PROM for DLP Discovery 4100 Chipset
      4. 8.3.4 DLP7000 - DLP 0.7 XGA 2xLVDS UV Type-A DMD
        1. 8.3.4.1 DLP7000UV Chipset Interfaces
          1. 8.3.4.1.1 DLPC410 Interface Description
            1. 8.3.4.1.1.1 DLPC410 IO
            2. 8.3.4.1.1.2 Initialization
            3. 8.3.4.1.1.3 DMD Device Detection
            4. 8.3.4.1.1.4 Power Down
        2. 8.3.4.2 DLPC410 to DMD Interface
          1. 8.3.4.2.1 DLPC410 to DMD IO Description
          2. 8.3.4.2.2 Data Flow
        3. 8.3.4.3 DLPC410 to DLPA200 Interface
          1. 8.3.4.3.1 DLPA200 Operation
          2. 8.3.4.3.2 DLPC410 to DLPA200 IO Description
        4. 8.3.4.4 DLPA200 to DLP7000UV Interface Overview
      5. 8.3.5 Measurement Conditions
    4. 8.4 Device Functional Modes
      1. 8.4.1 DMD Operation
        1. 8.4.1.1 Single Block Mode
        2. 8.4.1.2 Dual Block Mode
        3. 8.4.1.3 Quad Block Mode
        4. 8.4.1.4 Global Mode
    5. 8.5 Window Characteristics and Optics
      1. 8.5.1 Optical Interface and System Image Quality
      2. 8.5.2 Numerical Aperture and Stray Light Control
      3. 8.5.3 Pupil Match
      4. 8.5.4 Illumination Overfill
    6. 8.6 Micromirror Array Temperature Calculation
      1. 8.6.1 Package Thermal Resistance
      2. 8.6.2 Case Temperature
      3. 8.6.3 Micromirror Array Temperature Calculation
    7. 8.7 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 8.7.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 8.7.2 Landed Duty Cycle and Useful Life of the DMD
      3. 8.7.3 Landed Duty Cycle and Operational DMD Temperature
      4. 8.7.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 DMD Reflectivity Characteristics
      2. 9.1.2 Design Considerations Influencing DMD Reflectivity
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
    1. 10.1 Power-Up Sequence (Handled by the DLPC410)
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Impedance Requirements
      2. 11.1.2 PCB Signal Routing
      3. 11.1.3 Fiducials
      4. 11.1.4 PCB Layout Guidelines
        1. 11.1.4.1 DMD Interface
          1. 11.1.4.1.1 Trace Length Matching
        2. 11.1.4.2 DLP7000UV Decoupling
          1. 11.1.4.2.1 Decoupling Capacitors
        3. 11.1.4.3 VCC and VCC2
        4. 11.1.4.4 DMD Layout
        5. 11.1.4.5 DLPA200
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Device Nomenclature
        1. 12.1.1.1 Device Marking
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Related Links
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 0.7-Inch Diagonal Micromirror Array
    • 1024 × 768 Array of Aluminum, Micrometer-Sized Mirrors
    • 13.68-µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
  • Designed for Use With UV Light (363 to 420 nm):
    • Window Transmission 98% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 85%
    • Array Fill Factor 92% (Nominal)
  • Two 16-Bit, Low-Voltage Differential Signaling (LVDS) Double Data Rate (DDR) Input Data Buses
  • Up to 400 MHz Input Data Clock Rate
  • 40.64-mm by 31.75-mm by 6.0-mm Package Footprint
  • Hermetic Package

Applications

  • Industrial
    • Direct Imaging Lithography
    • Laser Marking and Repair Systems
    • Computer-to-Plate Printers
    • Rapid Prototyping Machines
    • 3D Printers
  • Medical
    • Ophthalmology
    • Photo Therapy
    • Hyper-Spectral Imaging

Description

DLP7000UV is a digitally controlled MEMS (micro-electromechanical system) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP7000UV can be used to modulate the amplitude, direction, and/or phase of incoming light.

The DLP7000UV digital micromirror device (DMD) is an addition to the DLP® Discovery™ 4100 platform, which enables very fast pattern rates combined with high performance spatial light modulation operating beyond the visible spectrum into the UVA spectrum (363 nm to 420 nm). The DLP7000UV DMD is designed with a special window that is optimized for UV transmission. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP7000UV makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

The DLP7000UV DMD with a hermetic package is sold with a dedicated DLPC410 controller for high speed pattern rates of >32000 Hz (1-bit binary) and >1900 Hz (8-bit gray), one DLPR410 (DLP Discovery 4100 Configuration PROM), and one DLPA200 (DMD micromirror driver).

Device Information (1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DLP7000UV LCCC (203) 40.64 mm × 31.75 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.
  2. Simplified Schematic

    DLP7000UV DLPS061_SimplifiedDiagSingle_FAD.gif