DLPS061D May   2015  – May 2017 DLP7000UV

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Storage Conditions
    3. 7.3  ESD Ratings
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Thermal Information
    6. 7.6  Electrical Characteristics
    7. 7.7  LVDS Timing Requirements
    8. 7.8  LVDS Waveform Requirements
    9. 7.9  Serial Control Bus Timing Requirements
    10. 7.10 Systems Mounting Interface Loads
    11. 7.11 Micromirror Array Physical Characteristics
    12. 7.12 Micromirror Array Optical Characteristics
    13. 7.13 Window Characteristics
    14. 7.14 Chipset Component Usage Specification
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 DLPC410 - Digital Controller for DLP Discovery 4100 Chipset
      2. 8.3.2 DLPA200 DMD Micromirror Driver
      3. 8.3.3 DLPR410 - PROM for DLP Discovery 4100 Chipset
      4. 8.3.4 DLP7000 - DLP 0.7 XGA 2xLVDS UV Type-A DMD
        1. 8.3.4.1 DLP7000UV Chipset Interfaces
          1. 8.3.4.1.1 DLPC410 Interface Description
            1. 8.3.4.1.1.1 DLPC410 IO
            2. 8.3.4.1.1.2 Initialization
            3. 8.3.4.1.1.3 DMD Device Detection
            4. 8.3.4.1.1.4 Power Down
        2. 8.3.4.2 DLPC410 to DMD Interface
          1. 8.3.4.2.1 DLPC410 to DMD IO Description
          2. 8.3.4.2.2 Data Flow
        3. 8.3.4.3 DLPC410 to DLPA200 Interface
          1. 8.3.4.3.1 DLPA200 Operation
          2. 8.3.4.3.2 DLPC410 to DLPA200 IO Description
        4. 8.3.4.4 DLPA200 to DLP7000UV Interface Overview
      5. 8.3.5 Measurement Conditions
    4. 8.4 Device Functional Modes
      1. 8.4.1 DMD Operation
        1. 8.4.1.1 Single Block Mode
        2. 8.4.1.2 Dual Block Mode
        3. 8.4.1.3 Quad Block Mode
        4. 8.4.1.4 Global Mode
    5. 8.5 Window Characteristics and Optics
      1. 8.5.1 Optical Interface and System Image Quality
      2. 8.5.2 Numerical Aperture and Stray Light Control
      3. 8.5.3 Pupil Match
      4. 8.5.4 Illumination Overfill
    6. 8.6 Micromirror Array Temperature Calculation
      1. 8.6.1 Package Thermal Resistance
      2. 8.6.2 Case Temperature
      3. 8.6.3 Micromirror Array Temperature Calculation
    7. 8.7 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 8.7.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 8.7.2 Landed Duty Cycle and Useful Life of the DMD
      3. 8.7.3 Landed Duty Cycle and Operational DMD Temperature
      4. 8.7.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 DMD Reflectivity Characteristics
      2. 9.1.2 Design Considerations Influencing DMD Reflectivity
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
    1. 10.1 Power-Up Sequence (Handled by the DLPC410)
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Impedance Requirements
      2. 11.1.2 PCB Signal Routing
      3. 11.1.3 Fiducials
      4. 11.1.4 PCB Layout Guidelines
        1. 11.1.4.1 DMD Interface
          1. 11.1.4.1.1 Trace Length Matching
        2. 11.1.4.2 DLP7000UV Decoupling
          1. 11.1.4.2.1 Decoupling Capacitors
        3. 11.1.4.3 VCC and VCC2
        4. 11.1.4.4 DMD Layout
        5. 11.1.4.5 DLPA200
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Device Nomenclature
        1. 12.1.1.1 Device Marking
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Related Links
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Detailed Description

Overview

Optically, the DLP7000UV consists of 786432 highly reflective, digitally switchable, micrometer-sized mirrors (micromirrors), organized in a two-dimensional array of 1024 micromirror columns by 768 micromirror rows (Figure 11). Each aluminum micromirror is approximately 13.68 microns in size (see the Micromirror Pitch in Figure 11), and is switchable between two discrete angular positions: –12° and +12°. The angular positions are measured relative to a 0° flat state, which is parallel to the array plane (see Figure 12). The tilt direction is perpendicular to the hinge-axis which is positioned diagonally relative to the overall array. The On State landed position is directed towards Row 0, Column 0 (upper left) corner of the device package (see the Micromirror Hinge-Axis Orientation in Figure 11). In the field of visual displays, the 1024 by 768 pixel resolution is referred to as XGA.

Each individual micromirror is positioned over a corresponding CMOS memory cell. The angular position of a specific micromirror is determined by the binary state (logic 0 or 1) of the corresponding CMOS memory cell contents, after the micromirror clocking pulse is applied. The angular position (–12° or +12°) of the individual micromirrors changes synchronously with a micromirror clocking pulse, rather than being synchronous with the CMOS memory cell data update. Therefore, writing a logic 1 into a memory cell followed by a micromirror clocking pulse will result in the corresponding micromirror switching to a +12° position. Writing a logic 0 into a memory cell followed by a micromirror clocking pulse will result in the corresponding micromirror switching to a –12° position.

Updating the angular position of the micromirror array consists of two steps. First, updating the contents of the CMOS memory. Second, application of a Micromirror Clocking Pulse to all or a portion of the micromirror array (depending upon the configuration of the system). Micromirror Clocking Pulses are generated externally by a DLPA200, with application of the pulses being coordinated by the DLPC410 controller.

Around the perimeter of the 1024 by 768 array of micromirrors is a uniform band of active border micromirrors. The pond of micromirror (POM) is not user-addressable. The border micromirrors land in the –12° position once power has been applied to the device. There are 10 border micromirrors on each side of the 1024 by 768 active array.

Figure 7 shows a DLPC410 and DLP7000UV Chipset Block Diagram. The DLPC410 and DLPA200 control and coordinate the data loading and micromirror switching for reliable DLP7000UV operation. The DLPR410 is the programmed PROM required to properly configure the DLPC410 controller. For more information on the chipset components, see Application and Implementation. For a typical system application using the DLP Discovery 4100 chipset including the DLP7000UV, see Figure 19.

Functional Block Diagram

DLP7000UV D4100_Block_Diag_XGA_update.gif Figure 7. DLPC410 and DLP7000UV Chipset Block Diagram

Feature Description

Table 1. DLPC410 DMD Types Overview

DMD ARRAY PATTERNS/s DATA RATE (Gbs) MIRROR PITCH
DLP7000UV - 0.7” XGA 1024 × 768 32552 (1) 25.6 13.6 µm
This is for single block mode resets.

Figure 7 is a simplified system block diagram showing the use of the following components:

DLPC410 Xilinx [XC5VLX30] FPGA configured to provide high-speed DMD data and control, and DLPA200 timing and control
DLPR410 [XCF16PFSG48C] serial flash PROM contains startup configuration information (EEPROM)
DLPA200 DMD micromirror driver for the DLP7000UV DMD
DLP7000UV Spatial Light Modulator (DMD)

DLPC410 - Digital Controller for DLP Discovery 4100 Chipset

The DLP7000UV chipset includes the DLPC410 controller which provides a high-speed LVDS data and control interface for DMD control. This interface is also connected to a second FPGA used to drive applications (not included in the chipset). The DLPC410 generates DMD and DLPA200 initialization and control signals in response to the inputs on the control interface.

For more information, see the DLPC410 data sheet (DLPS024).

DLPA200 DMD Micromirror Driver

DLPA200 micromirror driver provides the micromirror clocking pulse driver functions for the DMD. One DLPA200 is required for DLP7000UV.

For more information on the DLPA200, see the DLPA200 data sheet (DLPS015).

DLPR410 - PROM for DLP Discovery 4100 Chipset

The DLPC410 is configured at startup from the serial flash PROM. The contents of this PROM can not be altered. For more information, see the DLPR410 data sheet (DLPS027) and the DLPC410 data sheet (DLPS024).

DLP7000 - DLP 0.7 XGA 2xLVDS UV Type-A DMD

DLP7000UV Chipset Interfaces

This section will describe the interface between the different components included in the chipset. For more information on component interfacing, see Application and Implementation.

DLPC410 Interface Description

DLPC410 IO

Table 2 describes the inputs and outputs of the DLPC410 to the user. For more details on these signals, see the DLPC410 data sheet.

Table 2. Input/Output Description

PIN NAME DESCRIPTION I/O
ARST Asynchronous active low reset I
CLKIN_R Reference clock, 50 MHz I
DIN_[A,B,C,D](15:0) LVDS DDR input for data bus A,B,C,D (15:0) I
DCLKIN[A,B,C,D] LVDS inputs for data clock (200 - 400 MHz) on bus A, B, C, and D I
DVALID[A,B,C,D] LVDS input used to start write sequence for bus A, B, C, and D I
ROWMD(1:0) DMD row address and row counter control I
ROWAD(10:0) DMD row address pointer I
BLK_AD(3:0) DMD mirror block address pointer I
BLK_MD(1:0) DMD mirror block reset and clear command modes I
PWR_FLOAT Used to float DMD mirrors before complete loss of power I
DMD_TYPE(3:0) DMD type in use O
RST_ACTIVE Indicates DMD mirror reset in progress O
INIT_ACTIVE Initialization in progress O
VLED0 System heartbeat signal O
VLED1 Denotes initialization complete O

Initialization

The INIT_ACTIVE (Table 2) signal indicates that the DLP7000UV, DLPA200, and DLPC410 are in an initialization state after power is applied. During this initialization period, the DLPC410 is initializing the DLP7000UV and DLPA200 by setting all internal registers to their correct states. When this signal goes low, the system has completed initialization. System initialization takes approximately 220 ms to complete. Data and command write cycles should not be asserted during the initialization.

During initialization the user must send a training pattern to the DLPC410 on all data and DVALID lines to correctly align the data inputs to the data clock. For more information, see the DLPC410 data sheet – Interface Training Pattern.

DMD Device Detection

The DLPC410 automatically detects the DMD type and device ID. DMD_TYPE (Table 2) is an output from the DLPC410 that contains the DMD information. Only DMDs sold with the chipset or kit are recognized by the automatic detection function. All other DMDs do not operate with the DLPC410.

Power Down

To ensure long term reliability of the DLP7000UV, a shutdown procedure must be executed. Prior to power removal, assert the PWR_FLOAT (Table 2) signal and allow approximately 300 µs for the procedure to complete. This procedure assures the mirrors are in a flat state.

DLPC410 to DMD Interface

DLPC410 to DMD IO Description

Table 3 lists the available controls and status pin names and their corresponding signal type, along with a brief functional description.

Table 3. DLPC410 to DMD I/O Pin Descriptions

PIN NAME DESCRIPTION I/O
DDC_DOUT_[A,B,C,D](15:0) LVDS DDR output to DMD data bus A, B, C, D (15:0) O
DDC_DCLKOUT_[A,B,C,D] LVDS output to DMD data clock A, B, C, D O
DDC_SCTRL_[A,B,C,D] LVDS DDR output to DMD data control A, B, C, D O

Data Flow

Figure 8 shows the data traffic through the DLPC410. Special considerations are necessary when laying out the DLPC410 to allow best signal flow.

DLP7000UV DLPC410_data_flow_chart.gif Figure 8. DLPC410 Data Flow

Two LVDS buses transfer the data from the user to the DLPC410. Each bus has its data clock that is input edge aligned with the data (DCLK). Each bus also has its own validation signal that qualifies the data input to the DLPC410 (DVALID).

Output LVDS buses transfer data from the DLPC410 to the DLP7000UV. Output buses LVDS A and LVDS B are used as highlighted in Figure 8.

DLPC410 to DLPA200 Interface

DLPA200 Operation

The DLPA200 DMD Micromirror Driver is a mixed-signal Application Specific Integrated Circuit (ASIC) that combines the necessary high-voltage power supply generation and Micromirror Clocking Pulse functions for a family of DMDs. The DLPA200 is programmable and controllable to meet all current and anticipated DMD requirements.

The DLPA200 operates from a +12 volt power supply input. For more detailed information on the DLPA200, see the DLPA200 data sheet.

DLPC410 to DLPA200 IO Description

The Serial Communications Port (SCP) is a full duplex, synchronous, character-oriented (byte) port that allows exchange of commands from the DLPC410 to the DLPA200. One SCP bus is used for the DLP7000UV.

DLP7000UV serial_port_conf_lpu008.gif Figure 9. Serial Port System Configuration

There are five signal lines associated with the SCP bus: SCPEN, SCPCK, SCPDI, SCPDO, and IRQ.

Table 4 lists the available controls and status pin names and their corresponding signal type, along with a brief functional description.

Table 4. DLPC410 to DLPA200 I/O Pin Descriptions

PIN NAME DESCRIPTION I/O
A_SCPEN Active low chip select for DLPA200 serial bus O
A_STROBE DLPA200 control signal strobe O
A_MODE(1:0) DLPA200 mode control O
A_SEL(1:0) DLPA200 select control O
A_ADDR(3:0) DLPA200 address control O
B_SCPEN Active low chip select for DLPA200 serial bus (2) O
B_STROBE DLPA200 control signal strobe (2) O
B_MODE(1:0) DLPA200 mode control O
B_SEL(1:0) DLPA200 select control O
B_ADDR(3:0) DLPA200 address control O

The DLPA200 provides a variety of output options to the DMD by selecting logic control inputs: MODE[1:0], SEL[1:0] and reset group address A[3:0] (Table 4). The MODE[1:0] input determines whether a single output, two outputs, four outputs, or all outputs, will be selected. Output levels (VBIAS, VOFFSET, or VRESET) are selected by SEL[1:0] pins. Selected outputs are tri-stated on the rising edge of the STROBE signal and latched to the selected voltage level after a break-before-make delay. Outputs will remain latched at the last Micromirror Clocking Pulse waveform level until the next Micromirror Clocking Pulse waveform cycle.

DLPA200 to DLP7000UV Interface Overview

The DLPA200 generates three voltages: VBIAS, VRESET, and VOFFSET that are supplied to the DMD MBRST lines in various sequences through the Micromirror Clocking Pulse driver function. VOFFSET is also supplied directly to the DMD as DMDVCC2. A fourth DMD power supply, DMDVCC, is supplied directly to the DMD by regulators.

The function of the Micromirror Clocking Pulse driver is to switch selected outputs in patterns between the three voltage levels (VBIAS, VRESET and VOFFSET) to generate one of several Micromirror Clocking Pulse waveforms. The order of these Micromirror Clocking Pulse waveform events is controlled externally by the logic control inputs and timed by the STROBE signal. DLPC410 automatically detects the DMD type and then uses the DMD type to determine the appropriate Micromirror Clocking Pulse waveform.

A direct Micromirror Clocking Pulse operation causes a mirror to transition directly from one latched state to the next. The address must already be set up on the mirror electrodes when the Micromirror Clocking Pulse is initiated. Where the desired mirror display period does not allow for time to set up the address, a Micromirror Clocking Pulse with release can be performed. This operation allows the mirror to go to a relaxed state regardless of the address while a new address is set up, after which the mirror can be driven to a new latched state.

A mirror in the relaxed state typically reflects light into a system collection aperture and can be thought of as off although the light is likely to be more than a mirror latched in the off state. System designers should carefully evaluate the impact of relaxed mirror conditions on optical performance.

Measurement Conditions

The data sheet provides timing at the device pin. For output timing analysis, the tester pin electronics and its transmission line effects must be taken into account. Figure 10 shows an equivalent test load circuit for the output under test. The load capacitance value stated is only for characterization and measurement of AC timing signals. This load capacitance value does not indicate the maximum load the device is capable of driving. All rise and fall transition timing parameters are referenced to VIL MAX and VIH MIN for input clocks, VOL MAX and VOH MIN for output clocks.

DLP7000UV measurementcond_lps013.gif Figure 10. Test Load Circuit for AC Timing Measurements
DLP7000UV Micromirror_Array_Pitch_Hinge_Axis.gif Figure 11. DMD Micromirror Array, Pitch, and Hinge-Axis Orientation
DLP7000UV DMD_Landing_position_0p7XGA.gif Figure 12. Micromirror Landed Positions and Light Paths

Device Functional Modes

DMD Operation

The DLP7000UV has only one functional mode, it is set to be highly optimized for low latency and high speed in generating mirror clocking pulses and timings.

When operated with the DLPC410 controller in conjunction with the DLPA200 driver, the DLP7000UV can be operated in several display modes. The DLP7000UV is loaded as 16 blocks of 48 rows each. Figure 13, Figure 14, Figure 15, and Figure 16 show how the image is loaded by the different Micromirror Clocking Pulse modes.

There are four Micromirror Clocking Pulse modes that determine which blocks are reset when a Micromirror Clocking Pulse command is issued:

  • Single block mode
  • Dual block mode
  • Quad block mode
  • Global mode

Single Block Mode

In single block mode, a single block can be loaded and reset in any order. After a block is loaded, it can be reset to transfer the information to the mechanical state of the mirrors.

DLP7000UV single_blk_reset_lpu008.gif Figure 13. Single Block Mode

Dual Block Mode

In dual block mode, reset blocks are paired together as follows (0-1), (2-3), (4-5) . . . (14-15). These pairs can be reset in any order. After data is loaded a pair can be reset to transfer the information to the mechanical state of the mirrors.

DLP7000UV dual_blk_reset_lpu008.gif Figure 14. Dual Block Mode

Quad Block Mode

In quad block mode, reset blocks are grouped together in fours as follows (0-3), (4-7), (8-11) and (12-15). Each quad group can be randomly addressed and reset. After a quad group is loaded, it can be reset to transfer the information to the mechanical state of the mirrors.

DLP7000UV quad_blk_reset_lpu008.gif Figure 15. Quad Block Mode

Global Mode

In global mode, all reset blocks are grouped into a single group and reset together. The entire DMD must be loaded with the desired data before issuing a Global Reset to transfer the information to the mechanical state of the mirrors.

DLP7000UV global_reset_lpu008.gif Figure 16. Global Mode

Window Characteristics and Optics

NOTE

TI assumes no responsibility for image quality artifacts or DMD failures caused by optical system operating conditions exceeding limits described previously.

Optical Interface and System Image Quality

TI assumes no responsibility for end-equipment optical performance. Achieving the desired end-equipment optical performance involves making trade-offs between numerous component and system design parameters. Optimizing system optical performance and image quality strongly relate to optical system design parameter trades. Although it is not possible to anticipate every conceivable application, projector image quality and optical performance is contingent on compliance to the optical system operating conditions described in the following sections.

Numerical Aperture and Stray Light Control

The angle defined by the numerical aperture of the illumination and projection optics at the DMD optical area should be the same. This angle should not exceed the nominal device mirror tilt angle unless appropriate apertures are added in the illumination and/or projection pupils to block out flat-state and stray light from the projection lens. The mirror tilt angle defines DMD capability to separate the ON optical path from any other light path, including undesirable flat-state specular reflections from the DMD window, DMD border structures, or other system surfaces near the DMD such as prism or lens surfaces. If the numerical aperture exceeds the mirror tilt angle, or if the projection numerical aperture angle is more than two degrees larger than the illumination numerical aperture angle, objectionable artifacts in the display’s border and/or active area could occur.

Pupil Match

TI recommends the exit pupil of the illumination is nominally centered within 2° (two degrees) of the entrance pupil of the projection optics. Misalignment of pupils can create objectionable artifacts in the display’s border and/or active area, which may require additional system apertures to control, especially if the numerical aperture of the system exceeds the pixel tilt angle.

Illumination Overfill

The active area of the device is surrounded by an aperture on the inside DMD window surface that masks structures of the DMD device assembly from normal view. The aperture is sized to anticipate several optical operating conditions. Overfill light illuminating the window aperture can create artifacts from the edge of the window aperture opening and other surface anomalies that may be visible on the screen. The illumination optical system should be designed to limit light flux incident anywhere on the window aperture from exceeding approximately 10% of the average flux level in the active area. Depending on the particular system’s optical architecture, overfill light may have to be further reduced below the suggested 10% level in order to be acceptable.

Micromirror Array Temperature Calculation

Achieving optimal DMD performance requires proper management of the maximum DMD case temperature, the maximum temperature of any individual micromirror in the active array, the maximum temperature of the window aperture, and the temperature gradient between case temperature and the predicted micromirror array temperature (See Figure 17).

See the Recommended Operating Conditions for applicable temperature limits.

Package Thermal Resistance

The DMD is designed to conduct absorbed and dissipated heat to the back of the Type A package where it can be removed by an appropriate heat sink. The heat sink and cooling system must be capable of maintaining the package within the specified operational temperatures, refer to Figure 17. The total heat load on the DMD is typically driven by the incident light absorbed by the active area; although other contributions include light energy absorbed by the window aperture and electrical power dissipation of the array.

Case Temperature

The temperature of the DMD case can be measured directly. For consistency, Thermal Test Point locations 1, 2, and 3 are defined, as shown in Figure 17.

DLP7000UV dlps061_thermal_test_pt.gif Figure 17. Thermal Test Point Location

Micromirror Array Temperature Calculation

Active array temperature cannot be measured directly; therefore, it must be computed analytically from measurement points on the outside of the package, package thermal resistance, electrical power, and illumination heat load. The relationship between array temperature and the reference ceramic temperature (test point number 1 in Figure 17) is provided by the following equations:

Equation 1. TArray = Measured Ceramic temperature at location (test point number 3) + (Temperature increase due to power incident to the array × array-to-ceramic resistance)
Equation 2. TArray = TCeramic+ (QArray × RArray-To-Ceramic)

where

  • TCeramic = Measured ceramic temperature (°C) at location (test point number 3)
  • RArray-To-Ceramic = DMD package thermal resistance from array to outside ceramic (°C/W)
  • QArray = Total DMD array power, which is both electrical plus absorbed on the DMD active array (W)
  • QArray = QElectrical + (QIllumination × DMD absorption constant (0.42))

where

  • QElectrical = Approximate nominal electrical internal power dissipation (W)
  • QIllumination = [Illumination power density × illumination area on DMD] (W)
  • DMD absorption constant = 0.42

The electrical power dissipation of the DMD is variable and depends on the voltages, data rates and operating frequencies. The nominal electrical power dissipation of the DMD is variable and depends on the operating state of mirrors and the intensity of the light source. The DMD absorption constant of 0.42 assumes nominal operation with an illumination distribution of 83.7% on the active array, 11.9% on the array border, and 4.4% on the window aperture. A system aperture may be required to limit power incident on the package aperture since this area absorbs much more efficiently than the array.

Equation 3. Sample Calculation:

where

  • Illumination power density = 2 W/cm2
  • Illumination area = (1.4008 cm × 1.0506 cm) / 83.7% = 1.76 cm2 (assumes 83.7% on the active array and 16.3% overfill)
  • QIllumination= 2 W/cm2 × 1.76 cm2 = 3.52 W
  • QElectrical= 2.0 W
  • RArray-To-Ceramic = 0.9°C/W
  • TCeramic= 20°C (measured on ceramic)
  • QArray = 2.0 W + (3.52 W × 0.42) = 3.48 W
  • TArray = 20°C + (3.48 W × 0.9°C/W) =23.1°C

Micromirror Landed-On/Landed-Off Duty Cycle

Definition of Micromirror Landed-On/Landed-Off Duty Cycle

The micromirror landed-on/landed-off duty cycle (landed duty cycle) denotes the amount of time (as a percentage) that an individual micromirror is landed in the On–state versus the amount of time the same micromirror is landed in the Off–state.

As an example, a landed duty cycle of 100/0 indicates that the referenced pixel is in the On-state 100% of the time (and in the Off-state 0% of the time); whereas 0/100 would indicate that the pixel is in the Off-state 100% of the time. Likewise, 50/50 indicates that the pixel is On 50% of the time and Off 50% of the time.

Note that when assessing landed duty cycle, the time spent switching from one state (ON or OFF) to the other state (OFF or ON) is considered negligible and is thus ignored.

Since a micromirror can only be landed in one state or the other (On or Off), the two numbers (percentages) always add to 100.

Landed Duty Cycle and Useful Life of the DMD

Knowing the long-term average landed duty cycle (of the end product or application) is important because subjecting all (or a portion) of the DMD’s micromirror array (also called the active array) to an asymmetric landed duty cycle for a prolonged period of time can reduce the DMD’s usable life.

Note that it is the symmetry/asymmetry of the landed duty cycle that is of relevance. The symmetry of the landed duty cycle is determined by how close the two numbers (percentages) are to being equal. For example, a landed duty cycle of 50/50 is perfectly symmetrical whereas a landed duty cycle of 100/0 or 0/100 is perfectly asymmetrical.

Landed Duty Cycle and Operational DMD Temperature

Operational DMD Temperature and Landed Duty Cycle interact to affect the DMD’s usable life, and this interaction can be exploited to reduce the impact that an asymmetrical Landed Duty Cycle has on the DMD’s usable life.

In practice, this curve specifies the Maximum Operating DMD Temperature that the DMD should be operated at for a given long-term average Landed Duty Cycle.

Estimating the Long-Term Average Landed Duty Cycle of a Product or Application

During a given period of time, the Landed Duty Cycle of a given pixel follows from the image content being displayed by that pixel.

For example, in the simplest case, when displaying pure-white on a given pixel for a given time period, that pixel will experience a 100/0 Landed Duty Cycle during that time period. Likewise, when displaying pure-black, the pixel will experience a 0/100 Landed Duty Cycle.

Between the two extremes (ignoring for the moment color and any image processing that may be applied to an incoming image), the Landed Duty Cycle tracks one-to-one with the gray scale value, as shown in Table 5.

Table 5. Grayscale Value and Landed Duty Cycle

GRAYSCALE VALUE LANDED DUTY CYCLE
0% 0/100
10% 10/90
20% 20/80
30% 30/70
40% 40/60
50% 50/50
60% 60/40
70% 70/30
80% 80/20
90% 90/10
100% 100/0