DLPS052 October 2015 DLPA3000
PRODUCTION DATA.
Each of the two DMD buck converters creates a supply voltage for the DMD and/or the DLPC. The values of the voltages for the TRP-type of DMD and DLPC used, for instance:
The topology of the buck converters is the same as the general purpose buck converters discussed later in this document. To configure the inductor and capacitor, see Buck Converters.
A typical configuration is 3.3 µH for the inductor and 2 × 22 µF for the output capacitor.