DLPS052 October   2015 DLPA3000

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Block Diagram
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
    5. 6.5 Electrical Characteristics
    6. 6.6 SPI Timing Parameters
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Supply and Monitoring
        1. 7.3.1.1 Supply
        2. 7.3.1.2 Monitoring
          1. 7.3.1.2.1 Block Faults
          2. 7.3.1.2.2 Low Battery and UVLO
          3. 7.3.1.2.3 Auto LED Turn Off Functionality
          4. 7.3.1.2.4 Thermal Protection
      2. 7.3.2 Illumination
        1. 7.3.2.1 Programmable Gain Block
        2. 7.3.2.2 LDO Illum
        3. 7.3.2.3 Illumination Driver A
        4. 7.3.2.4 RGB Strobe Decoder
          1. 7.3.2.4.1 Break Before Make (BBM)
          2. 7.3.2.4.2 Openloop Voltage
          3. 7.3.2.4.3 Transient Current Limit
        5. 7.3.2.5 Illumination Monitoring
          1. 7.3.2.5.1 Power Good
          2. 7.3.2.5.2 Ratio Metric Overvoltage Protection
        6. 7.3.2.6 Load Current and Supply Voltage
        7. 7.3.2.7 Illumination Driver Plus Power FETS Efficiency
      3. 7.3.3 DMD Supplies
        1. 7.3.3.1 LDO DMD
        2. 7.3.3.2 DMD HV Regulator
          1. 7.3.3.2.1 Power-Up and Power-Down Timing
        3. 7.3.3.3 DMD/DLPC Buck Converters
        4. 7.3.3.4 DMD Monitoring
          1. 7.3.3.4.1 Power Good
          2. 7.3.3.4.2 Overvoltage Fault
      4. 7.3.4 Buck Converters
        1. 7.3.4.1 LDO Bucks
        2. 7.3.4.2 General Purpose Buck Converters
        3. 7.3.4.3 Buck Converter Monitoring
          1. 7.3.4.3.1 Power Good
          2. 7.3.4.3.2 Overvoltage Fault
        4. 7.3.4.4 Buck Converter Efficiency
      5. 7.3.5 Auxiliary LDOs
      6. 7.3.6 Measurement System
      7. 7.3.7 Digital Control
        1. 7.3.7.1 SPI
        2. 7.3.7.2 Interrupt
        3. 7.3.7.3 Fast-Shutdown in Case of Fault
        4. 7.3.7.4 Protected Registers
        5. 7.3.7.5 Writing to EEPROM
    4. 7.4 Device Functional Modes
    5. 7.5 Register Maps
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical Application Setup Using DLPA3000
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Typical Application with DLPA3000 Internal Block Diagram
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 SPI Connections
    4. 10.4 RLIM Routing
    5. 10.5 LED Connection
    6. 10.6 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

DMD Supplies

This block contains all the supplies needed for the DMD and DLPC (see Figure 16). The block comprises:

  • LDO_DMD: for internal supply
  • DMD_HV: regulator generates high voltage supplies
  • Two buck converters: for DLPC/DMD voltages
DLPA3000 DMD_System_Diagram.gifFigure 16. DMD Supplies Blocks

The DMD supplies block is designed to work with the TRP-type DMD and the related DLPC. The TRP-type DMD has its own set of supply voltage requirements. Besides the three high voltages, two supplies are needed for the DMD and the related DLPC (DLPC343x-family for instance). These supplies are made by two buck converters.

The EEPROM of the DLPA3000 is factory programmed for a certain configuration, such as which buck converters are used. Which configuration is programmed in EEPROM can be read in the capability register 0x26. It concerns the following bits:

  • DMD_BUCK1_USE
  • DMD_BUCK2_USE

A description of the function of these capability bits can be found in the register map, register 0x26.