Integrated Buck Converter Enables up to 6-A LED Driver Current
RGB MOSFET Switches for Channel Selection With Very Low On-Resistance
10-Bit Programmable Current per Channel
Inputs for Selecting Color-Sequential RGB LEDs
Generation of DMD High-Voltage Supplies
Two High-Efficiency Buck Converters to Generate the DLPC343x and DMD Supply
Three High-Efficiency, 8-Bit Programmable Buck Converters for FAN Driver Application or General Power Supply (PWR6 currently supported, others will be available in the future)
Two LDOs Supplying Auxiliary Voltages
Analog MUX for Measuring Internal and External Nodes (such as a thermistor and reference levels)
Monitoring/Protections: Thermal Shutdown, Hot Die, Low-Battery, and Undervoltage Lockout