DLPS052 October 2015 DLPA3000
PRODUCTION DATA.
Several possible faults are monitored by the DLPA3000. If a fault has occurred and what kind of fault it is can be read in register 0x0C. Subsequently, an interrupt can be generated if such a fault occurs. The fault conditions for which an interrupt is generated can be configured individually in register 0x0D.