DLPS030E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Unless otherwise noted, the maximum recommended 20% to 80% rise and fall time to avoid input buffer oscillation is 10 ns. This applies to all DLPC2607 device input signals.
NOTE
The PARK input signal includes an additional small digital filter that ignores any input-buffer transitions caused by a slower rise and fall time for up to 150 ns.