DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
TI recommends that the DLPC4422 device power delivery system provide two independent 1.8-V power sources. One of the 1.8 V power sources should be used to supply 1.8-V power to the DLPC4422 device LVDS I/O and internal DRAM. Power for these functions should always be fed from a common source which is recommended to be linear regulator. The second 1.8-V power source should be used (along with appropriate filtering as discussed in the PCB layout guidelines for internal ASIC PLL power section of this document) to supply all of the DLPC4422 device internal PLLs. In order to keep this power as clean as possible, TI highly recommends a dedicated linear regulator for the 1.8-V power to the PLLs.