DLPS117B July   2018  – October 2020 DLPC6421
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
    5. 6.5  Electrical Characteristics
    6. 6.6  System Oscillators Timing Requirements
    7. 6.7  Test and Reset Timing Requirements
    8. 6.8  JTAG Interface: I/O Boundary Scan Application Timing Requirements
    9. 6.9  Port 1 Input Pixel Timing Requirements
    10. 6.10 DMD LVDS Interface Timing Requirements
    11. 6.11 Synchronous Serial Port (SSP) Interface Timing Requirements
    12. 6.12 Programmable Output Clocks Switching Characteristics
    13. 6.13 Synchronous Serial Port Interface (SSP) Switching Characteristics
    14. 6.14 JTAG Interface: I/O Boundary Scan Application Switching Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Feature Description
      1. 7.2.1 System Reset Operation
        1. 7.2.1.1 Power-up Reset Operation
        2. 7.2.1.2 System Reset Operation
      2. 7.2.2 Spread Spectrum Clock Generator Support
      3. 7.2.3 GPIO Interface
      4. 7.2.4 Source Input Blanking
      5. 7.2.5 Video Graphics Processing Delay
      6. 7.2.6 Program Memory Flash
      7. 7.2.7 Calibration and Debug Support
      8. 7.2.8 Board Level Test Support
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Recommended MOSC Crystal Oscillator Configuration
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 General Handling Guidelines for Unused CMOS-type Pins
  9. Power Supply Recommendations
    1. 9.1 System Power Regulations
    2. 9.2 System Power-Up Sequence
    3. 9.3 Power-On Sense (POSENSE) Support
    4. 9.4 System Environment and Defaults
      1. 9.4.1 DLPC6421 System Power-Up and Reset Default Conditions
      2. 9.4.2 1.1-V System Power
      3. 9.4.3 1.8-V System Power
      4. 9.4.4 3.3-V System Power
      5. 9.4.5 Power Good (PWRGOOD) Support
      6. 9.4.6 I2C BUSY (I2C_BUSY)
      7. 9.4.7 5V Tolerant Support
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Layout Guidelines for Internal DLPC6421 Power
      2. 10.1.2 DMD Interface Considerations
      3. 10.1.3 Layout Example
      4. 10.1.4 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Video Timing Parameter Definitions
      2. 11.1.2 Device Markings
        1. 11.1.2.1 Device Marking Description
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

System Power-Up Sequence

Although the DLPC6421 controller requires an array of power supply voltages (1.1 V, 1.8 V, 3.3 V), there are no restrictions regarding the relative order of power supply sequencing. This is true for both power-up and power-down scenarios. Similarly, there is no minimum time between powering-up or powering-down the different supplies feeding the DLPC6421 controller. However, note that it is not uncommon for there to be power sequencing requirements for the devices that share the supplies with the DLPC6421 controller.

  • 1.1-V core power should be applied whenever any I/O power is applied. This ensures the state of the associated I/O that are powered are controlled to a known state. Thus, TI recommends applying core power first. Other supplies should be applied only after the 1.1-V core has ramped up.
  • All DLPC6421 device power should be applied before POSENSE is asserted to ensure proper power-up initialization is performed.

It is assumed that all DLPC6421 device power-up sequencing is handled by external hardware. It is also assumed that an external power monitor will hold the DLPC6421 device in system reset during power-up (i.e. POSENSE = 0). During this time all DLPC6421 device I/O will be tri-stated. The master PLL (PLLM1) is released from reset upon the low to high transition of POSENSE but the DLPC6421 device keeps the rest of the device in reset for an additional 60 ms to allow the PLL to lock and stabilize its outputs. After this 60 ms delay the ARM-9 related internal resets will be de-asserted causing the microprocessor to begin its boot-up routine. PROJ_ON is used to trigger the final step of the boot up routine, polling of GPIO_56 (I2C_BUSY/SYSTEM_BUSY) can be used by the front end to determine when to assert PROJ_ON.

GUID-57A4E807-F90A-4093-92A2-0722B35B5BDE-low.gifFigure 9-1 System Power-Up Sequence