DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
tRAMP-UP | Power supply ramp-up time.(1) Figure 6-5 | Power supply ramp for each supply Ramp-up time: TOV × 10% to TOV × 90% TOV = Typical Operational Voltage |
0.01 | 10 | ms |
tRAMP-UP-TOTAL | Total power supply ramp-up time.(1) | Total time within which the 1.15-V, 1.8-V, 1.21-V,
and 3.3-V supplies must complete their ramp-up from the start of the
1.15-V ramp-up. Ramp-up time: TOV × 10% to TOV × 90% TOV = Typical Operational Voltage |
100 | ms | |
tRAMP-DOWN | Power supply ramp-down time. (1) Figure 6-5 Figure 6-6 | Power supply ramp for each supply Ramp-down time: TOV × 90% to TOV × 10% TOV = Typical Operational Voltage |
0 | 100 | ms |
tRAMP-DOWN-TOTAL | Total power supply ramp-down time.(1) | Total time within which the 1.15-V, 1.8-V, 1.21-V,
and 3.3-V supplies must complete their ramp-down from the start of
the 3.3-V ramp-up. Ramp-down time: TOV × 90% to TOV × 10% TOV = Typical Operational Voltage |
100 | ms | |
tRUSD18 | 1.8-V Supply Ramp-up Start Delay (2) Figure 6-6 | Delay from 1.15-V supply ramp start to 1.8-V supply ramp start. | See (3) | ms | |
tRUSD33 | 3.3-V Supply Ramp-up Start Delay (2) Figure 6-6 | Delay from 1.15-V supply ramp start to 3.3-V supply ramp start | 10 | 50 | ms |
tRUSD12 | 1.21-V Supply Ramp-up Start Delay (2) Figure 6-6 | Delay from 1.8-V supply ramp start to 1.21-V supply ramp start. | See (4) | ms | |
tRDSD18 | 1.8-V Supply Ramp-down Start Delay (2) Figure 6-6 | Delay from 1.21-V supply ramp start to 1.8-V supply ramp start. | See (5) | ms | |
tRDSD115 | 1.15-V Supply Ramp-down Start Delay (2) Figure 6-6 | Delay from 3.3-V supply ramp start to 1.15-V supply ramp start. | See(8) | ||
tEW | Early Warning Time Figure 6-8 | PWRGOOD goes inactive low (as an early warning) prior to any power supply voltage going below the controller specification | 500 | µs | |
tPH | Power Hold Time Figure 6-8 | POSENSE remains active after PWRGOOD is disabled | 500(9) | µs | |
tw1 | Pulse duration, in-active low, PWRGOOD Figure 6-7 | PWRGOOD inactive time while POSENSE is active 50% to 50% reference points (signal) |
4 | 1000 (6) | µs |
tt1 | Transition time, PWRGOOD tt1 = tƒ1 and tr1 Figure 6-7 |
Rise and Fall time for PWRGOOD 20% to 80% reference points (signal) |
625 | µs | |
tw2 | Pulse duration, in-active low, POSENSE Figure 6-8 | POSENCE inactive time while PWRGOOD is inactive 50% to 50% reference points (signal) |
100 | ms | |
tt2 | Transition time, POSENSE tt1 = tƒ1 and tr1 Figure 6-8 |
Rise and Fall time for POSENSE (7) 20% to 80% reference points (signal) |
25 | µs | |
tPSD | PWRGOOD Start Delay Figure 6-7 | Time after rising edge of POSENSE before PWRGOOD effects DLPC7540 operation | 51.5 | 60 | ms |
tPROJ_ON | PROJ_ON fall time delay to PWRGOOD Figure 6-8 | Fall Delay PROJ_ON 80% to PWRGOOD 80% fall time start |
10 | ms | |
tREFCLKA | Time to stable REFCLKA Figure 6-7 | Time to stable REFLCKA before POSENSE | See (10) |