DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER(1) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VDIFF | Input peak-to-peak differential(2) | VAD18_VX1 (I/O type 1) | 100 | mVppd | ||
|VID| | Differential input voltage(2) | VAD18_VX1 (I/O type 1) | 50 | mV | ||
Rxterm | Internal differential termination | VAD18_VX1 (I/O type 1) | 80 | 100 | 120 | Ω |