DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VDIFF | Output Peak-to-Peak Differential (1)(3) (into floating load RLOAD = 100 Ω) |
Data | 400 | 1000 | mVppd | |
Clock | 590 | 1000 | mVppd | |||
VCM | Output common mode(3) (into floating load RLOAD = 100 Ω) |
200 | 700 | mV | ||
|VOD| | Output differential voltage(1)(2) (into floating load RLOAD = 100 Ω) |
Data | 200 | 500 | mV | |
Clock | 295 | 500 | mV | |||
RDIFF | Differential termination resistance | 80 | 100 | 120 | Ω | |
RTERM | Single-ended termination resistance | 40 | 50 | 60 | Ω | |
SDD22 | Differential output return loss (100 MHz to 0.75 × Baud) |
-8 | dB | |||
SCC22 | Common mode return loss (100 MHz to 0.75 × Baud) |
-6 | dB | |||
NCM | Transmitter common mode noise | (7.5% × VDIFF) + 25 mV | mVppd | |||
DJDATA | Deterministic jitter data (non-DCD) | 0.20 | UI pp | |||
DJCLOCK | Deterministic jitter clock (non-DCD) | 0.16 | UI pp | |||
DCD | Duty cycle distortion | 0.05 | UI pp | |||
TJ | Total jitter (random + DJ) | 0.30 | UI pp |