Changes from Revision E (March 2020) to Revision F ( June 2021)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated terminology to primary and secondary.Go
- Updated "DLP LightCrafter 9000 EVM" to "DLP LightCrafter Dual
DLPC900 Evaluation Module (EVM)"Go
- Added 10 kΩ pulldown resistor requirement to the FAULT-STATUS pin
description.Go
- Updated H22, T22, and U23 to be Flash Address line
extensionsGo
- Updated terminology to primary and secondaryGo
- DLPC900A ESD Human body model (HBM) and Charged device model (CDM)
information added.Go
- Updated terminology to primary and secondary.Go
- Updated section to include
DLP500YX and DLP670S DMDs.Go
- Updated terminology to primary and secondary.Go
- Included DLP500YX and DLP670S DMDs
in sectionGo
- Modified section to update DLPC900 Memory Space diagram and add
new information about design and layout for larger flash devices up to
128-Megabytes.Go
- Edited information regarding the amount of memory the DLPC900
can accessGo
- Updated Section 7.3.5.5.2.2 to "Combining Three Chip Selects with
One 128-Megabyte Flash" Go
- Changed "LightCrafter 6500 and the
LightCrafter 9000" to "Single DLPC900 Evaluation
Module" and "Dual DLPC900 Evaluation
Module".Go
- Added 2-Gigabit Flash Memory device to
Micron and Spansion devices listGo
- Updated link to DLP® LightCrafter™ Single DLPC900 Evaluation
Module (EVM) User's Guide (DLPU101) or DLP® LightCrafter™ Dual DLPC900 Evaluation Module
(EVM) User's Guide (DLPU102)Go
- Updated Minimum Exposure in Any Pattern Mode table to include
DLP500YX and DLP670S DMDsGo
- Updated Minimum Exposures for Number of Active DMD Blocks table to
include DLP500YX and DLP670S DMDsGo
- Updated Section to include DLP500YX and DLP670S
DMDs.Go
- Updated terminology to primary and secondary. Go
- Updated section to include DLP500YX and DLP670S DMDs. Go
- Updated Boot Flash Memory Layout to reflect updated flash
design.Go
- Updated terminology to primary and secondaryGo
- Updated Related Documents TableGo