DLPS065D September   2015  – December 2021 DLPR910
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
    6. 6.6 Supply Voltage Requirements for Power-On Reset and Power-Down
    7. 6.7 Timing Requirements
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Data Interface
        1. 7.3.1.1 Data Outputs
        2. 7.3.1.2 Configuration Clock Input
        3. 7.3.1.3 Output Enable and Reset
        4. 7.3.1.4 Chip Enable
        5. 7.3.1.5 Configuration Pulse
        6. 7.3.1.6 Revision Selection
    4. 7.4 Device Functional Modes
      1.      26
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
    1. 11.1 Device Support
      1. 11.1.1 Device Compatibility
      2. 11.1.2 Device Nomenclature
      3. 11.1.3 Device Markings
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

Absolute Maximum Ratings

over operating free-air temperature (unless otherwise noted) (see (1) (2))
MINMAXUNIT
VCCINTInternal supply voltageRelative to ground–0.52.7V
VCCOI/O supply voltageRelative to ground–0.54.0V
VINInput voltage with respect to groundVCCO < 2.5 V–0.53.6V
VCCO ≥ 2.5 V–0.53.6V
VTSVoltage applied to high-impedance outputVCCO < 2.5 V–0.53.6V
VCCO ≥ 2.5 V–0.53.6V
TJJunction temperature125°C
TstgStorage temperature, ambient–65150°C
Stresses beyond those listed under Absolute Maximum Ratings can cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Section 6.3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
Maximum DC undershoot below GND must be limited to either 0.5 V or 10 mA. During transitions, the device pins can undershoot to –2 V or overshoot to 7 V, provided this overshoot or undershoot lasts less than 10 ns and with the forcing current being limited to 200 mA.