DLPS065D September 2015 – December 2021 DLPR910
PRODUCTION DATA
The DLPR910 uses two power supply rails as shown in Table 9-1.
SUPPLY | POWER PINS | COMMENTS |
---|---|---|
1.8 V | VCCINT1, VCCINT2, and VCCINT3 | All VCCINT pins must be connected with a 0.1-µF and a 0.047-μF decoupling capacitor to GND. |
3.3 V | VCCO1,VCCO2,VCCO3, VCCO4, and VCCJ | All VCCO and VCCJ pins must be connected with a 0.1-µF and a 0.047-μF decoupling capacitor to GND. |