DLPS065D September 2015 – December 2021 DLPR910
PRODUCTION DATA
The DLPR910 device configuration PROM ships pre-programmed with configuration code for the DLPC910 controller. Upon power-up, the DLPC910 controller and the DLPR910 device connect to enable configuration information to be sent from the DLPR910 device to the DLPC910 controller, such that the DLPC910 controller can configure itself for proper operation within the application. Without the DLPR910 device properly connected to the DLPC910 controller in the application system, the DLPC910 controller does not boot and the system remains inoperable.