DLPS065D September 2015 – December 2021 DLPR910
PRODUCTION DATA
A typical use case for a high speed lithography application is shown in Figure 8-1 and in Figure 8-2. Both applications offer continuous run of printing by changing the digitally created patterns without stopping the imaging head. The DLPR910 prom configures the DLPC910 digital controller to reliably operate with the DLP9000X and DLP9000XUV DMDs, or the DLP6500 DMDs. These chipset combinations provide an ideal back-end imager that takes in digital images at 2560 × 1600 and 1920 x 1080 in resolution to achieve speeds greater than 61 Gigabits per second (Gbps) and 24 Gbps respectively. For complete details of this typical application refer to the DLPC910 data sheet listed in Section 11.2.1.