DLPS065D September   2015  – December 2021 DLPR910
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
    6. 6.6 Supply Voltage Requirements for Power-On Reset and Power-Down
    7. 6.7 Timing Requirements
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Data Interface
        1. 7.3.1.1 Data Outputs
        2. 7.3.1.2 Configuration Clock Input
        3. 7.3.1.3 Output Enable and Reset
        4. 7.3.1.4 Chip Enable
        5. 7.3.1.5 Configuration Pulse
        6. 7.3.1.6 Revision Selection
    4. 7.4 Device Functional Modes
      1.      26
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
    1. 11.1 Device Support
      1. 11.1.1 Device Compatibility
      2. 11.1.2 Device Nomenclature
      3. 11.1.3 Device Markings
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

Description

The DLPR910 device is a programmed PROM used to properly configure the DLPC910DLPC910ZYR Controller to operate four different digital micromirror device (DMD) options: the DLP9000X, the DLP9000XUV, and the DLP6500 family (S600 and Type A packages). The firmware in this device enables the DLPC910 DLPC910ZYRController to provide system data throughput rates up to 61 Gigabits per second (Gbps) for the DLP9000X and DLP9000XUV, and up to 24 Gbps for the DLP6500 family, with the options for random row addressing and Load4 capabilities.

Get started with TI DLP® light-control technology page to learn how to get started with the DLPC410ZYR. The DLP advanced light control resources on ti.com accelerate time to market, which include evaluation modules, reference designs, optical modules manufacturers, and DLP design network partners.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
DLPR910 DSBGA (48) 8.00 mm × 9.00 mm × 1.20 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-FE28E3F0-9413-4525-952A-55C875FCCD1C-low.gif Figure 3-1 Simplified Application