6.1 Absolute Maximum Ratings
over operating free-air temperature (unless otherwise noted) (see (1)(2))
|
MIN |
MAX |
UNIT |
VCCINT |
Internal supply voltage |
Relative to ground |
–0.5 |
2.7 |
V |
VCCO |
I/O supply voltage |
Relative to ground |
–0.5 |
4.0 |
V |
VIN |
Input voltage with respect to ground |
VCCO < 2.5 V |
–0.5 |
3.6 |
V |
VCCO ≥ 2.5 V |
–0.5 |
3.6 |
V |
VTS |
Voltage applied to high-impedance output |
VCCO < 2.5 V |
–0.5 |
3.6 |
V |
VCCO ≥ 2.5 V |
–0.5 |
3.6 |
V |
TJ |
Junction temperature |
|
125 |
°C |
Tstg |
Storage temperature, ambient |
–65 |
125 |
°C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Maximum DC undershoot below GND must be limited to either 0.5 V or 10 mA. During transitions, the device pins can undershoot to –2 V or overshoot to 7 V, provided this overshoot or undershoot lasts less than 10 ns and with the forcing current being limited to 200 mA.