DLPS065C September 2015 – December 2019 DLPR910
PRODUCTION DATA.
The DLPR910 device configuration PROM ships pre-programmed with configuration code for the DLPC910. Upon power-up, the DLPC910 and the DLPR910 device connect to enable configuration information to be sent from the DLPR910 device to the DLPC910, such that the DLPC910 can configure itself for proper operation within the application. Without the DLPR910 device properly connected to the DLPC910 in the application system, the DLPC910 does not boot and the system remains inoperable.